Loading

OptixPanel™ Privilege Escalation Vulnerability via File Permissions

Severity:
High
Advisory ID:
SD1694
Published Date:
September 10, 2024
Last Updated:
November 13, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-8533
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
OptixPanel™ Privilege Escalation Vulnerability via File Permissions

Published Date: 9/12/2024

Last Updated: 9/12/2024 

Revision Number: 1.0 
CVSS Score: v3.1: 7.5/10, v4.0: 7.7/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in Software Version

 

 

 

 

Corrected in Software Version

 

 

 

 

2800C OptixPanel™ Compact

 

 

 

 

4.0.0.325

 

 

 

 

4.0.2.116

 

 

 

 

2800S OptixPanel™ Standard

 

 

 

 

4.0.0.350

 

 

 

 

4.0.2.123

 

 

 

 

Embedded Edge Compute Module

 

 

 

 

4.0.0.347

 

 

 

 

4.0.2.106

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-8533 IMPACT

A privilege escalation vulnerability exists in the affected product. The vulnerability occurs due to improper default file permissions allowing users to exfiltrate credentials and escalate privileges.

CVSS 3.1 Base Score: 7.5 
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 7.7 
CVSS Vector: CVSS:4.0/AV:N/AC:H/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-269: Improper Privilege Management 
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Customers using the affected software are encouraged to apply security best practices

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

  • JSON CVE-2024-8533
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.