Loading

FactoryTalk® View Site Edition Code Execution Vulnerability via File Permissions

Severity:
High
Advisory ID:
SD1688
Published Date:
August 13, 2024
Last Updated:
November 19, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Sim
CVE IDs
CVE-2024-7513
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
FactoryTalk® View Site Edition Code Execution Vulnerability via File Permissions

Published Date: 8/13/2024 
Last Updated: 8/15/2025 
Revision Number: 2
CVSS Score: v3.1: 8.8/10, v4.0: 8.5/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving your business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product
First Known in Software Version
Corrected in Software Version
FactoryTalk® View SE

13.0

15.00

Mitigations and Workarounds 
Customers using the affected software are encouraged to apply security best practices, if possible.

  • By default, all HMI server projects are saved in the HMI projects folder on the HMI server computer located at C:\Users\Public\Documents\RSView Enterprise\SE\HMI projects. To enhance security and prevent unauthorized modifications to these projects, you can tighten the Windows folder's security settings on the HMI server computer by following these steps:
    • Remove the INTERACTIVE group from the folder’s security properties.
    • Add specific users or user groups and assign their permissions to this folder as needed.
    • If you assign read-only permission to those users or user groups, they can only view and will not be able to write to project files. Users with read-only permission can still test run and run the FactoryTalk® View SE client.
  • In Version 14: Open FactoryTalk® View Studio -> Help -> FactoryTalk® View SE Help -> In the Help file -> Security -> “HMI projects folder”

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization. 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-7513 IMPACT

A code execution vulnerability exists in the affected product. The vulnerability occurs due to improper default file permissions allowing any user to edit or replace files, which are executed by account with elevated permissions.

CVSS 3.1 Base Score: 8.8 
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5 
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-732: Incorrect Permission Assignment for Critical Resource 
Known Exploited Vulnerability (KEV) database: No

ADDITIONAL RESOURCES

  • JSON CVE-2024-7513
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.