Loading

Multicast Request Causes major nonrecoverable fault on Select Controllers

Severity:
High
Advisory ID:
SD1673
Published Date:
June 12, 2024
Last Updated:
December 01, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Sim
CVE IDs
CVE 2024-5659
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
Multicast Request Causes major nonrecoverable fault on Select Controllers

Published Date: June 11, 2024

Last updated: June 11, 2024

Revision Number: 1.0

CVSS Score: v3.1: 7.4/10, 4.0: 8.3/10

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in firmware revision

 

 

 

 

Corrected in firmware revision

 

 

 

 

ControlLogix® 5580

 

 

 

 

V34.011

 

 

 

 

V34.014, V35.013, V36.011 and later

 

 

 

 

GuardLogix 5580 

 

 

 

 

V34.011

 

 

 

 

V34.014, V35.013, V36.011 and later  

 

 

 

 

1756-EN4

 

 

 

 

V4.001

 

 

 

 

V6.001 and later

 

 

 

 

CompactLogix 5380 

 

 

 

 

V34.011

 

 

 

 

V34.014, V35.013, V36.011 and later  

 

 

 

 

Compact GuardLogix 5380

 

 

 

 

V34.011

 

 

 

 

V34.014, V35.013, V36.011 and later  

 

 

 

 

CompactLogix 5480

 

 

 

 

V34.011

 

 

 

 

V34.014, V35.013, V36.011 and later 

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities.

Rockwell Automation was made aware of a vulnerability that causes all affected controllers on the same network to result in a major nonrecoverable fault(MNRF/Assert). This vulnerability could be exploited by sending abnormal packets to the mDNS port If exploited, the availability of the device would be compromised.

 

CVE-2024-5659 IMPACT

CVSS Base Score v3.1: 7.4/10

CVSS Vector String: CVSS:3.1/AV:A/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H

CVSS Base Score v4.0: 8.3/10

CVSS Vector String: CVSS:4.0/AV:A/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:H

CWE: CWE 670 – Always Incorrect Flow Implementation

Known Exploited Vulnerability (KEV) database:  No

 

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Mitigations and Workarounds

Users using the affected software and who are not able to upgrade to one of the corrected versions are encouraged to apply the risk mitigations, where possible.

·       Users who do not use Automatic Policy Deployment (APD) should block mDNS port, 5353 to help prevent communication.

·       Enable CIP Security. CIP Security with Rockwell Automation Products Application Technique

·       Security Best Practices

 

 ADDITIONAL RESOURCES

·       JSON CVE 2024 - 5659
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.