Loading

PowerFlex 700 Vector Control Maintenance and Troubleshooting

Compartilhar:

EmailEmail
PrintPrint
  • Número do curso: CCA163
  • Tipo: Instructor-led
  • Tecnologia: Power Control (Drives and MCC) Courses
  • Categoria: Maintain Troubleshoot
  • Duração: 1 dia
Instructor-led Course Catalog

Course Purpose

This skill-building course introduces concepts and techniques that will assist you in successfully maintaining and troubleshooting a PowerFlex® 700 vector control drive. You will learn how to recognize PowerFlex 700 drive hardware and properly wire the drive. You will also learn to diagnose specific load-related, environmental, and equipment faults. Throughout the course, you will use the LCD HIM, DriveExplorer™ software, and DriveExecutive™ software to clear faults and alarms.

After each demonstration, you will be given an application-based exercise that offers extensive hands-on practice using the PowerFlex 700 drive.This one-day course can be taken as a stand-alone course, or it can be taken in conjunction with other courses in the PowerFlex 700 curriculum for further skill development.

Objectives

After completing this course, students should be knowledgeable about the following topics and tasks:

  • Replace and rewire drive hardware
  • Configure drive parameters using LCD HIM, DriveExplorer, and DriveExecutive software
  • Upload and download drive data
  • Troubleshoot and clear drive alarms
  • Clear drive faults
  • Troubleshoot drive load and environmental faults
  • Troubleshoot drive equipment malfunctions

Who Should Attend

Individuals responsible for configuring parameters and starting up PowerFlex 700 vector control drives should attend this course.

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Working knowledge of electricity, and knowledge ofelectrical and industrial safety (including PPE requirements and safe practices)
  • Ability to perform basic Microsoft Windows tasks
  • Completion of the AC/DC Motors and Drives Fundamentals course (CCA101) or equivalent experience

Student Materials

To enhance and facilitate the students’ learning experiences, the following materials are provided as part of the course package:

  • Student Manual contains the key concepts,definitions, and examples presented in the course and includes the hands-on exercises
  • PowerFlex 700 Standard and Vector Control Troubleshooting Guide contains flowcharts that help the user find the root of the drive problem and choose the correct solution
  • PowerFlex 700 Standard and Vector Control Procedures Guide provides the steps required to clear drive faults and alarms. This guide also contains a very helpful glossary of common terms
  • PowerFlex 700 Standard and Vector Control Quick Reference Guide provides lists of parameters in both alphabetic and numeric order.

Hands-on Practice

Hands-on practice is an integral part of learning, and this course offers extensive hands-on opportunities. An in-class workstation allows students to replace PowerFlex 700 control drive components and troubleshoot faults and alarms. The PowerFlex 700 drive workstation introduces real-world maintaining and troubleshooting situations into a classroom setting. 

Course Agenda

  •  Replacing and Rewiring Drive Hardware
  • Configuring Drive Parameters Using the LCD HIM
  • Configuring Drive Parameters Using Drive Explorer Software
  • Configuring Drive Parameters Using Drive Executive Software
  • Uploading and Downloading Drive Data
  • Troubleshooting and Clearing Drive Alarms
  • Clearing Drive Faults
  • Troubleshooting Drive Load and Environmental Faults
  • Troubleshooting Drive Equipment Malfunctions
  • Integrated Practice: Maintaining and Troubleshooting a PowerFlex 700 Vector Control Drive

Pronto para conversar com um Especialista em Inscrição de Treinamento?

Como adquirir

Para adquirir produtos de treinamento ou para saber mais sobre nossas soluções de treinamento, entre em contato com o escritório de vendas ou distribuidor local.

Como acessar

Para visualizar os cursos presenciais disponíveis oferecidos e para visualizar os cronogramas dos cursos atuais Portal de serviços de treinamento.

Como obter suporte

Precisa de ajuda com a seleção de curso, opções de estação de trabalho ou algo mais?

Enviar email para um Representante de Inscrição

textura de fundo gradiente cinza
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Serviços de treinamento de desenvolvimento de força de trabalho
  4. Chevron LeftChevron Left Cursos conduzidos por instrutor
  5. Chevron LeftChevron Left PowerFlex 700 Vector Control Maintenance and Troubleshooting
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.