Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

Input/Output (I/O) Modules

Choose from chassis-based I/O that is integrated with your Allen-Bradley controller, or I/O that is distributed around your application or mounted on a machine. For distributed applications, we offer in-cabinet (IP20) and hardened on-machine (IP67/69K) options, in both modular and block designs. Several I/O families feature DeviceLogix™ Smart Component Technology, integrating low-cost logic solving capability in your I/O. For safety solutions, our Guard I/O™ products are TÜV-certified up to SIL 3, Cat. 4, PLe. Communication support includes DeviceNet®, ControlNet®, and EtherNet/IP™, plus other industrial networks. Allen-Bradley I/O is available in a variety of sizes and point densities, providing the flexibility you need to fit your exact requirements.
Input/Output (I/O) Modules
  • Chassis-Based I/O
  • Embedded Distributed I/O
  • Distributed I/O, In-Cabinet Block
  • Distributed I/O, In-Cabinet Modular
  • Distributed I/O, On-Machine Block
  • ArmorPOINT I/O Modules
Chassis-Based I/O

Chassis-based I/O is specifically designed for a particular Allen-Bradley® controller, as part of its family. You can install the I/O locally in the same chassis as the controller. Additionally, through the use of I/O communication networks, you can distribute the I/O closer to the sensors and actuators, reducing your wiring costs.

Main Image
SLC I/O Modules

Our Bulletin 1746 SLC™ I/O Modules are part of our SLC 500 control platform. Rockwell Automation announces that as of August 31, 2018, additional Bulletin 1746 I/O modules will be discontinued and no longer available for sale. Customers are encouraged to migrate to our Compact 5000™ I/O modules used with the Logix control platform.

View All »
Main Image
ControlLogix Modules

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

View All »
Main Image
MicroLogix Expansion I/O Modules

Our Bulletin 1762 MicroLogix™ Expansion I/O Modules extend the capabilities of the MicroLogix 1100, 1200, and 1400 controllers by maximizing flexibility of the I/O count and type. The modular, rackless design enhances cost savings and reduces replacement parts inventory. Modules can be either DIN rail or panel mounted.

View All »
Main Image
Compact I/O Modules

Our Bulletin 1769 Compact I/O™ chassis-based modules can be used as local and distributed I/O for a 1769 CompactLogix™ L3x, CompactLogix 5370 or Compact GuardLogix® 5370 controller. Rack-type features in a rackless design lower costs and reduce replacement parts inventory. A built-in removable terminal block provides connections to I/O sensors and actuators.

View All »
Main Image
Compact 5000 I/O Modules

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380, Compact GuardLogix® 5380, or CompactLogix 5480 system and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, CompactLogix 5480,  ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

View All »
Main Image
Micro800 Expansion I/O Modules

Our Bulletin 2085 Micro800™ Expansion I/O modules extend the capabilities of the Micro850® and Micro870® controllers by maximizing flexibility of the I/O count and type. The I/O module snaps firmly to the right side of Micro850 and Micro870 controllers, supporting both DIN rail and panel mount.

View All »

Our Bulletin 1799 Embedded Distributed I/O Modules provide a standard interface between an input device and machine actuators. You can leverage our proven design technology and reliability without the cost of custom‑packaged solutions—critical for cost-sensitive machine-embedded applications. An available expansion board and universal I/O reduce your initial material investment, minimize inventory, reduce cost per I/O expansion, and maximize I/O use for each application.

1799 Embedded I/O
In-Cabinet Block Distributed I/O

In-Cabinet (IP20) distributed I/O can be placed throughout your application and requires an enclosure. Our In-Cabinet Block I/O products provide a complete assembly of sensor and actuator interface points, and include a network adapter. Expansion blocks are available for some families. Choose from a wide range of analog, digital, and specialty I/O, as well as I/O for safety systems.

11964 009
GuardPLC Safety I/O

Rockwell Automation announced as of June 2018, the 1753 GuardPLC Safety I/O will be discontinued. Some of these products are no longer available for sale. Customers are encouraged to make last-time buy orders for any of the products that are still available.

View All »
Main Image
CompactBlock LDX I/O

Our Bulletin 1790D CompactBlock™ LDX I/O modules are a cost-effective distributed I/O solution for light industrial environments where high-protection specifications and advanced performance features are not required. Base blocks include I/O points and a built-in DeviceNet™ network adapter. Digital I/O expansion blocks provide the flexibility to add I/O points to your CompactBlock LDX I/O system.

View All »
Main Image
CompactBlock Guard Safety I/O Modules

Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

View All »
In-Cabinet Modular Distributed I/O

In-Cabinet (IP20) distributed I/O can be placed throughout your application and requires an enclosure. Our In-Cabinet Modular I/O products let you select the exact mix of I/O interfaces and communication adapters to fit your needs, providing greater flexibility in designing your system. In addition to a wide range of analog, digital, and specialty modules, we provide in-cabinet I/O options for extreme environments, I/O for safety systems, and intrinsic safety (IS) I/O that can be distributed throughout hazardous areas.

Main Image
Redundant I/O Modules

Our Bulletin 1715 Redundant I/O modules provide true redundant I/O support for critical process applications in standard and extreme operating environments.  With exceptional ease-of-use, premier diagnostics, and flexible configuration, these modules support fault tolerant capabilities without requiring additional hardware or software.

View All »
Main Image
1718 Ex I/O Modules

Our Bulletin 1718 Ex I/O modules are an intrinsically safe distributed I/O platform designed for Zone 1 hazardous areas, when placed in certified enclosures. This platform integrates field devices via EtherNet/IP™ in a compact, chassis-based I/O design.The form factor provides maximum efficiency and reduces the need for additional hardware and wiring.

View All »
Main Image
1719 Ex I/O Modules

Our Bulletin 1719 Ex I/O modules are an intrinsically safe distributed I/O platform that can be mounted in Zone 2 or Class I, Div 2. This platform integrates devices in hazardous areas via EtherNet/IP™ in a chassis-based I/O design that provides maximum efficiency in a small space.

View All »
Main Image
POINT I/O Modules

Our Bulletin 1734 POINT I/O™ modules are ideal for applications that require flexibility and low cost of ownership. Granularity of one to eight points lets you buy only the I/O you need. The compact design makes installation easier in limited panel space. The family includes POINT Guard I/O™ safety-rated I/O modules that can be used side-by-side in a standard POINT I/O system. Network connectivity includes ControlNet™, DeviceNet™, EtherNet/IP™, and other open networks. Some modules feature DeviceLogix™ Smart Component Technology, integrating low-cost logic solving capability in your I/O for faster sense-to-actuation times.

POINT Guard I/O Modules» POINT I/O Modules» View All »
Main Image
FLEX I/O Modules

Our Bulletin 1794 FLEX™ I/O modules offer flexibility for your application with digital, analog, HART analog, and specialty I/O, with 4…32 points per module. You can mix and match digital and analog I/O with mounting and wiring options.

View All »
Main Image
FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

View All »
On-Machine Block Distributed I/O

Our On-Machine™ Block (IP67/69K) Distributed I/O modules can be mounted directly on a machine rather than in a remote, central cabinet, which reduces wiring costs and provides easier maintenance. These products provide a complete assembly of sensor and actuator interface points, and each module includes a network adapter. Expansion blocks are available for some products. You can choose from analog, digital, and specialty I/O modules, as well as On-Machine I/O modules for safety systems.

Main Image
ArmorBlock I/O Modules

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use. You can mount these modules on a machine close to the sensors and actuators to provide shorter cable runs for automotive, material handling, and high-speed packaging applications. These modules are available for DeviceNet® and EtherNet/IP™ networks and are suitable for use in welding applications and end-of-arm robot applications.

View All »
Main Image
ArmorBlock Guard I/O Modules

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide all the advantages of traditional distributed I/O for safety systems. These modules are available in an IP67-rated packaged for EtherNet/IP™ and are ready to mount directly on your machine.

View All »

Our Bulletin 1738 ArmorPOINT® I/O modules provide a wide range of input and output modules to span many applications, from high-speed digital to process control. ArmorPOINT I/O supports producer/consumer technology, which lets input information and output status to be shared among multiple Logix controllers.

1738 ArmorPoint I/O-I/O Modules
  • Technische vraag
  • Technische ondersteuning via chat
  • Technische ondersteuning via telefoon
  • Neem contact op met Verkoop
  1. Chevron LeftChevron Left Start Chevron RightChevron Right
  2. Chevron LeftChevron Left Producten Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right