Loading

Safety Products
Allen-Bradley

Our safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
  1. Overview
  2. Products
Open All Close All
Overview
Allen-Bradley light curtain safety device
Allen-Bradley logo

Allen-Bradley Safety products from Rockwell Automation are engineered to enhance machine functionality while prioritizing personnel safety, operation efficiency and productivity. These solutions span a w ide range of applications – from basic safeguarding to complex safety systems – and integrate seamlessly with Rockwell’s broader automation architecture. With technologies like GuardLink(TM) and CIP Safety(TM) over EtherNet/IP(TM), Allen-Bradley offers scalable, intelligent safety systems that reduce wiring complexity, simplify diagnostics and support compliance with global safety standards.

Key Features

Open All
Close All
Best in Class Safety, Compliance and Productivity

We are the industry leader in safety and compliance, helping reduce injuries and costs while improving productivity throughout your site. Learn more about our Industrial Safety Solutions.

Ensure Compliance

Take advantage of current standards that improve risk mitigation and make way for the use of newer safety technologies— technologies that help reduce nuisance shutdowns, prolonged restarts and operational costs. Rockwell Automation can help you improve compliance with a comprehensive range of products assessment services spanning your entire production process.

Integrated Safety Solutions

Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity. We offer one the broadest safety portfolios in the industry to help you achieve both safety and productivity goals in process and discrete manufacturing applications.

Comprehensive Safety Device Portfolio

Rockwell Automation takes a holistic approach to safety, providing innovative safety solutions that improve the functional operation of machinery – simultaneously helping increase safety, productivity, and reducing waste. Our range of scalable machinery safety solutions, from simple components to large integrated control systems, provides you with the right technology fit for your application.

Smart Safety Enables Smart Machines for Smart Manufacturing

A solution incorporating Smart Safety devices enables safety professionals to transform the way they monitor and manage safety. Rockwell Automation provides a complete Smart Safety solution to meet safety requirements, covering safety input devices, safety logic and safety output devices. Learn more in the Safety Capabilities Brochure.

Industrial Safety Solutions
Industrial Safety Solutions
Industrial Safety Solutions
Explore Rockwell Automation's industrial safety solutions to improve workplace safety, boost productivity, and meet compliance standards.

Industry-Leading Safety Solutions

Allen-Bradley Safety products enhance machine performance while protecting personnel and improving operational efficiency. With one of the industry’s broadest safety portfolios, our scalable solutions support both process and discrete manufacturing, helping you meet global safety standards and productivity goals.

Product
GuardLink Technology

Guardmaster® devices with GuardLink™ provide real-time diagnostics, advanced safety control, and streamlined connectivity—boosting machine performance and helping meet safety compliance across industrial operations.

GuardLink Technology

 

 

Product
Presence Sensing Safety Devices

Presence sensing safety devices detect personnel or objects near hazardous areas, enabling reliable protection and compliance in industrial safety applications.

Presence Sensing Safety Devices

Product
Safety Relays

Safety relays monitor safety systems and control machine start or stop functions—ensuring fast, dependable response to safety conditions in industrial automation.

Safety Relays

Product
Safety Sensors & Switches

Safety sensors and switches are built to global standards for high reliability and performance. The portfolio includes limit switches, interlock switches, and emergency stop devices—ideal for safeguarding personnel and equipment in industrial environments.

Safety Sensors & Switches

Solutions for Smarter, Safer Automation

Streamline configuration, enhance diagnostics, and support scalable safety architectures—while boosting productivity, reducing downtime, and meeting global safety standards.

  • FactoryTalk View - HMI Software
    FactoryTalk View - HMI Software
    FactoryTalk View - HMI Software
    With FactoryTalk® View software, you can get a clear consistent story from the standalone machine level HMI to distributed visualization solutions covering your entire enterprise.
  • CIP Security to Prevent MitM Attack
    CIP Security to Prevent MitM Attack
    CIP Security to Prevent MitM Attack
    Common Industrial Protocol (CIP) Security connects data and devices to prevent Man in the Middle (MitM) attacks & more.
  • Programmable Controllers
    Programmable Controllers
    Programmable Controllers
    Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
  • Thin Client Management Software
    Thin Client Management Software
    Thin Client Management Software
    Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources, all from a single user interface.
  • TechConnectIQ Remote Tech Support
    TechConnectIQ Remote Tech Support
    TechConnectIQ Remote Tech Support
    Remote Tech Support from Rockwell Automation enhances system performance, improves OEE, and lowers maintenance costs with expert assistance.
What types of safety products does Allen-Bradley offer?

Allen-Bradley provides a comprehensive range of safety solutions including safety relays, programmable safety controllers, safety I/O modules, light curtains, interlock switches, safety drives, motion control systems, and smart safety devices with GuardLink™ technology.

How do Guardmaster® smart safety devices with GuardLink™ improve safety and diagnostics?

Guardmaster® devices with GuardLink™ enable real-time diagnostics and simplified wiring, allowing faster troubleshooting and enhanced visibility into safety system status—reducing downtime and improving overall machine efficiency.

Can Allen-Bradley safety controllers replace traditional hard-wired safety relays?

Yes, Allen-Bradley safety programmable controllers offer flexible, scalable control for complex safety applications, replacing hard-wired relay systems with integrated, software-configurable solutions that support compliance and productivity.

What industries and applications are Allen-Bradley safety products suitable for?

Allen-Bradley safety solutions are designed for both discrete and process manufacturing environments, including automotive, packaging, food and beverage, material handling, and heavy industries—where personnel protection and machine safety are critical.

How do I integrate Allen-Bradley safety products into my existing automation system?

Allen-Bradley safety components are built to integrate seamlessly with Rockwell Automation’s Integrated Architecture® using platforms like Studio 5000®, EtherNet/IP™, and CIP Safety™, enabling unified control and simplified configuration across safety and standard systems.

Simplify Your Processes with the Right Resources and Support

Technical Documentation Center
Technical specifications, manuals and installation instructions.

Remote Technical Support
Real-time online and phone support from product specialists.

PartnerNetwork
A team of engineering specialists and suppliers that are leaders in the industry.

Literature Library
Publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

Knowledgebase
A database of questions and answers on a variety of products and technologies.

Connect with a Rockwell Automation Expert Today

We help you launch faster, reduce risk, and maximize results. Let’s build smarter, together.

Contact Us

Based on Your Activity

Loading
Loading
Loading
Loading
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(5)
Safety Products Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
GuardLink Technology
Allen-Bradley® Guardmaster® smart safety devices that feature GuardLink technology deliver information, advanced functionality, and flexibility. This technology helps enhance safety and increase machine- and plant-wide efficiency.
440G-MZ
Our Bulletin 440G-MZ Guard Locking Switches allow full body access to the safeguarded area, where a high holding force and a wide tolerance to guard misalignment, and an escape release option are commonly required.
445L Guardshield POC Type 4 Micro 400 Safety Light Curtains
These safety light curtains are economical three-box safety light curtains in a small housing.
440L Guardshield POC Type 4 Standard Safety Light Curtains
Our Bulletin 440L Guardshield™ POC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
450L GuardShield PAC Safety Light Curtains
These safety light curtains are for whole-body detection, as a person or object passes through a sensing field.
440L and 445L Guardshield POC Type 2 Low Risk Safety Light Curtains
Our Bulletin 440L and 445L Guardshield™ POC Type 2 Low Risk safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a low risk of operator injury.
450L GuardShield POC Safety Light Curtains
These safety light curtains offer technology that allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module.
440L Type 4 and 445L Safe 4 GuardShield PAC Safety Light Curtains
These safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
440L Area Access Control Single Beam Sensors
Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas.
440F Safedge Safety Edge Profiles
Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.
440F MatGuard Safety Mats
Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces.
442L SafeZone Safety Laser Scanners
Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety).
440C-CR30
Our Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use.
 Right angled view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
GuardLink EtherNet/IP Interface
The GuardLink® EtherNet/IP module monitors three independent channels of GuardLink-enabled devices and communicates the status of those devices to a safety-rated controller over a CIP Safety EnterNet/IP network.
440R Guardmaster Safety Relays
Our Guardmaster® single-function safety relays are designed to meet functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity.
Safety Relays Single-Function
Our MSR100 Single-function Safety Relays are ideal for relatively small safety applications and single zone control and available in electromechanical version, or solid-state models for applications involving high cycle rates.
Safety Relays Sipha
Our Sipha™ Control Units monitor and control Sipha non-contact safety sensors. For high-risk applications, the control unit is used with a single Sipha sensor to give a high-integrity system. For other applications, multiple sensors (including mechanical switches) can be connected to a single Sipha control unit.
440F Safedge Controllers
Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation, and they generate an output signal when the profile is depressed.
HyperFocal: 0
Safety Relays Mat Controllers
Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m² and made from any number of mats.
Muting Light Curtain Monitoring Safety Relays
Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met.
Speed Monitoring Safety Relays
Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation. Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single and three phase motors without the need for sensors.
Two-hand Control Monitoring Safety Relays
Our Two-hand Control Monitoring Safety Relays detect faults in two-hand controls, wiring, and contactors safety circuits.
MSR132 Monitoring Expansion Safety Relays
Our monitoring expansion safety relays have single or dual channel input with either immediate or time off delayed outputs.
Safety Relays Single-Function Delayed
Our Single-function Safety Relays with Delayed Outputs are used in applications where power must be maintained for a fixed duration after an input signal is received.
440G Atlas 5
Our Atlas™ 5 Guard Locking Switch is a positive-mode, tongue-operated interlock switch. It locks a machine guard closed until power is isolated then keeps the power isolated while the guard is open.
442G Multifunctional Access Box
Our Guardmaster® 442G Multifunctional Access Box is a unique combination of guard locking and access control.
440G TLS-Z GD2
Our TLS-Z GD2 Guard Locking Switch is an interlock switch that has a uniquely coded RFID door sensor with inductive door position sensing technology.
440G TLS-GD2
Our TLS-GD2 Guard Locking Switch is a positive-mode, tongue-operated interlock switch.
440G-MT Solenoid
Our 440G-MT solenoid switch is a positive-mode, tongue-operated guard locking interlock switch that locks a machine guard closed until power is isolated while the guard is open.
440G-LZ Guard Locking Switches
Our 440G-LZ Guard Locking Switch is designed for partial body access guard doors. This switch combines microprocessor technology with an RFID coded actuator, and it features a locking bolt drive mechanism that locks only when the correct actuator is detected.
440G-EZ Electromagnetic
Our Bulletin 440G-EZ Interlocking switch is designed to enhance machine safety as well as reliably help protect a working process from unplanned downtime, which will help improve productivity and increase efficiency.
440H Ensign 3 Hinge Interlock Switches
Our Ensign 3 Hinge Interlock Switches are hinge-actuated safety interlock switches that fit at the hinge point of guards.
440H Sprite Miniature Hinge Interlock Switches
Our Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available.
440H Rotacam Heavy-duty Hinge Interlock Switches
Our Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches.
440N SensaGuard Non-contact Interlock Switches
Our SensaGuard™ Non-contact Interlock Switches feature the latest generation of RFID technology for coding and inductive technology for sensing.
440N Sipha Sensors
Our Sipha™ Sensors, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install.
440N Ferrogard GS1, GS2 Non-contact Interlock Switches
Our Ferrogard™ GS1, GS2 Non-contact Interlock Switches are designed for heavy-duty applications.
440N Ferrogard GD2 Non-contact Interlock Switches
Our Ferrogard™ GD2 Non-contact Interlock Switch has a stainless steel housing for added protection against inadvertent impacts to the housing.
440N Ferrogard 6, 9, 10, 13, 14 Non-contact Interlock Switches
Our Ferrogard™ 6, 9, 10, 13, and 14 Non-contact Interlock Switches incorporate slim housings to accommodate narrow mounting areas.
440N Ferrogard 3, 4, 5 Non-contact Interlock Switches
Our Ferrogard™ 3, 4 and 5 Non-contact Interlock Switches have terminal connections. These magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.
440N Ferrogard 1, 2, 20, 21 Non-contact Interlock Switches
Our Ferrogard™ 1, 2, 20, and 21 Non-contact Interlock Switches have plastic rectangular housings, making them ideal for wet environments. The magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.
440N Magnetically Coded Non-contact Interlock Switches
Our Magnetically Coded Non-contact Interlock Switches, with molded-in brackets and diminutive sizes, are extremely versatile and simple to install. For high-risk applications, the control unit is used with a single sensor to give a high-integrity system.
440K Cadet 3 Tongue Interlock Switches
Our Cadet™ 3 Tongue Interlock Switches are tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged or lift-off guards.
440K Trojan T15 & T15-GD2 Tongue Interlock Switches
Our Trojan™ T15 & T15-GD2 Tongue Interlock Switches are compact universal tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
440K Trojan 5 & 6 Universal Tongue Interlock Switches
Our Trojan™ 5 & 6 Universal Tongue Interlock Switches are universal tongue- or key-operated safety interlock switches.
440K MT-GD2 Tongue Interlock Switches
Our MT-GD2 Tongue Interlock Switches are tongue- or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
440K Elf Miniature Tongue Interlock Switches
Our Elf™ Miniature Tongue Interlock Switches are tongue-or key-operated safety interlock switches that fit at the leading edge of sliding, hinged, or lift-off guards.
440T Access & Chains Trapped Key Interlock Switches
Our 440T Access/Chains Trapped Key Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock.
440T Trapped Key Bolt Interlock Switches
Our 440T Trapped Key Bolt Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock.
440T Trapped Key Switch with Electronic Timed-delay
Our 440T Electronic Timed-delay Unit Trapped Key Interlock Switches are used in applications that require an elapsed time to occur before allowing access to a hazardous area.
 B-8.6
440T Trapped Key Switchgear Adaptors
Our 440T Trapped Key Switchgear Adaptor is used to interlock preparatory switch gear applications or other host equipment such as spool valves.
440T Trapped Key Stopped Motion Unit
Our 440T Prosafe® Stopped Motion Unit (SMU) is used in applications that require the detection of stopped motion of mechanical parts of a machine.
440T Trapped Key Solenoid Release Unit
Our 440T Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety.
440T Slamlock Trapped Key Interlock Switches
Our 440T Slamlock™ Trapped Key Interlock Switches combine the features of trapped keys with tongue actuated interlocks.
440T Rotary Trapped Key Interlock Switches
Our 440T Rotary Trapped Key Interlock Switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells.
 B-8.6
440T Miniature Valve Trapped Key Interlock Switches
Our 440T Miniature Valve Trapped Key Interlock Switches are an ideal solution for applications where space is at a premium.
440T Trapped Key Interlock Exchange Unit Switch
Our 440T Exchange Units for Trapped Key Interlock Switches are used in an interlocking sequence to link together other devices in the Prosafe® range.
Allen-Bradley 440P 15 mm Plastic Safety Limit Switches
440P 15 mm Plastic Safety Limit Switches
Our Bulletin 440P 15 mm Plastic Safety Limit Switches offer the performance of bigger units in the most compact case available.
Allen-Bradley 440P 30 mm Metal Safety Limit Switches
440P 30 mm Metal Safety Limit Switches
Our Bulletin 440P 30 mm Metal Safety Limit Switches have a range of options including snap action, slow break/make with 2-, 3-, or 4-contact configurations, and a choice of actuator heads.
Allen-Bradley 440P 22 mm Plastic Safety Limit Switches
440P 22 mm Plastic Safety Limit Switches
Our Bulletin 440P 22 mm Plastic Safety Limit Switches have a range of options including snap action, slow break/make with 2- or 3-contact configurations, and a choice of actuator heads.
Allen-Bradley 440P 22 mm Metal Safety Limit Switches
440P 22 mm Metal Safety Limit Switches
Our Bulletin 440P 22 mm Metal Safety Limit Switches have a small metal case and a choice of actuator heads.
Safety Drives
Safety options can help reduce machine downtime and increase productivity. To help you protect both your personnel and equipment, a variety of PowerFlex® drives are available with safety features.
Safety IO
Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance.
Safety Motion Control
Safety Motion Control
Our safety motion control products are designed to boost performance and energy efficiency while helping to maximize system safety.
Safety Motor Control
Our Safety Motor Control products help reduce the risks associated with the operation and maintenance of electrical equipment.
Group collage of GuardLogix 5580 and 5380
Safety Programmable Controllers
Our safety control systems bring the benefits of traditional programmable control to complex safety applications, replacing the hard-wired relay systems normally required to bring automated processes to a safe state.
Safety Relays Control
Our Safety Control Relays are designed to provide mechanical or mirror contact performance to meet worldwide safety standards.
Stop Motion Safety Monitors
Our stop motion monitors are discontinued and no longer available for sale. Customers are encouraged to migrate to our GSR Guardmaster® Safety Relays.
CU3 Back EMF Monitoring Units
Our Bulletin CU3 Back Electro-magnetic Field (EMF) monitoring units are discontinued and no longer available for sale. We recommend migrating to the MSR, GSR or CR30 safety relays.
MSR300 Series Modular Safety Relays
Our Bulletin MSR300 safety relays are discontinued and no longer available for sale. We recommend migrating to the MSR, GSR or CR30 safety relays.
two yellow 445L POC Type 4 Guardshield Safe 4 safety light curtains
445L POC Type 4 GuardShield Safe 4
Our Bulletin 445L GuardShield™ POC Type 4 Safe 4 safety light curtains are discontinued and no longer available for sale. We recommend migrating to the 450L GuardShield family of Safety Light Curtains.
442L Safety Camera, SC300
Our Guardmaster™ SC300 Hand Detection Safety Sensor is a compact safety sensor system which operates based on image processing technology.
440J Grip Enabling Switches
Our Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard.
Allen-Bradley 440E Lifeline 3 Cable Pull Switch
440E Lifeline 3 Cable Pull Switches
Our Bulletin 440E Lifeline™ 3 Cable Pull Switches are cable (rope) operated emergency-stop devices designed to meet the stringent requirements of ISO 13850 (Safety of Machinery—Emergency Stop Equipment).
Allen-Bradley 440E Lifeline 4 Cable Pull Switch
440E Lifeline 4 Cable Pull Switches
Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access.
Allen-Bradley 440E Lifeline 5 Cable Pull Switch
440E Lifeline 5 Cable-Pull Switches
Our Bulletin 440E Lifeline™ 5 cable-pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity.
440E Lifeline Rope Tensioner System
Our Bulletin 440E Lifeline Rope Tensioner System (LRTS) is a unique cable (rope) tensioning system which enables quicker installation of cable actuated systems.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose