Connectors | SpeedTec Right Angle DIN |
---|---|
Magnet Stacks | 3 (Three) |
Rated Speed | 2500 RPM |
Shaft Extension Configuration | Keyed Shaft |
Current | 480 V AC |
---|
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 28 |
Dimension Width | 22.86 |
Dimension Length | 63.5 |
Stock Status | NON_STOCKED |
Weight | 11.34 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Product Cutsheet | -- |
General | Product Profile (Web page) | 2198-PP001 |
General | Link to 3D model from Motion Analyzer | -- |
General | Installation Instructions (Web page) | VP-IN001 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connectors | SpeedTec Right Angle DIN |
---|---|
Magnet Stacks | 3 (Three) |
Rated Speed | 2500 RPM |
Shaft Extension Configuration | Keyed Shaft |
Current | 480 V AC |
---|
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 28 |
Dimension Width | 22.86 |
Dimension Length | 63.5 |
Stock Status | NON_STOCKED |
Weight | 11.34 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Product Cutsheet
General
-- |
Product Profile (Web page)
General
2198-PP001 |
Link to 3D model from Motion Analyzer
General
-- |
Installation Instructions (Web page)
General
VP-IN001 |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
vpl-in001_-en-p
Installation Instructions
VPL-IN001 |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Product Cutsheet | -- |
General | Product Profile (Web page) | 2198-PP001 |
General | Link to 3D model from Motion Analyzer | -- |
General | Installation Instructions (Web page) | VP-IN001 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.