Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 4 magnet stacks |
---|---|
Size | 130 mm |
Size | 3500 r/m |
Multi-turnSafety R ated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.13 |
Lead Time | 28 |
Dimension Width | 20.828 |
Dimension Length | 43.18 |
Stock Status | NON_STOCKED |
Weight | 12.256 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to 3D model from Motion Analyzer | -- |
General | Product Profile (Web page) | 2198-PP001 |
General | Installation Instructions (Web page) | VP-IN001 |
General | Product Cutsheet | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2024-10-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 4 magnet stacks |
---|---|
Size | 130 mm |
Size | 3500 r/m |
Multi-turnSafety R ated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 24.13 |
Lead Time | 28 |
Dimension Width | 20.828 |
Dimension Length | 43.18 |
Stock Status | NON_STOCKED |
Weight | 12.256 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to 3D model from Motion Analyzer
General
-- |
Product Profile (Web page)
General
2198-PP001 |
Installation Instructions (Web page)
General
VP-IN001 |
Product Cutsheet
General
-- |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
vpl-in001_-en-p
Installation Instructions
VPL-IN001 |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Link to 3D model from Motion Analyzer | -- |
General | Product Profile (Web page) | 2198-PP001 |
General | Installation Instructions (Web page) | VP-IN001 |
General | Product Cutsheet | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-10-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.