Feedback Type | Single-turn 18 bit |
---|---|
Holding Brake | No |
Rated Speed | 6750 RPM |
Current | 480 V AC |
---|
Size | 3 magnet stacks |
---|---|
Size | 100 mm |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.4 |
Lead Time | 17 |
Dimension Width | 22.86 |
Dimension Length | 43.18 |
Stock Status | NON_STOCKED |
Weight | 6.804 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Link to 3D model from Motion Analyzer | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Product Profile (Web page) | 2198-PP001 |
General | Installation Instructions (Web page) | VP-IN001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Feedback Type | Single-turn 18 bit |
---|---|
Holding Brake | No |
Rated Speed | 6750 RPM |
Current | 480 V AC |
---|
Size | 3 magnet stacks |
---|---|
Size | 100 mm |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.4 |
Lead Time | 17 |
Dimension Width | 22.86 |
Dimension Length | 43.18 |
Stock Status | NON_STOCKED |
Weight | 6.804 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Link to 3D model from Motion Analyzer
General
-- |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Product Profile (Web page)
General
2198-PP001 |
Installation Instructions (Web page)
General
VP-IN001 |
vpl-in001_-en-p
Installation Instructions
VPL-IN001 |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Link to 3D model from Motion Analyzer | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Product Profile (Web page) | 2198-PP001 |
General | Installation Instructions (Web page) | VP-IN001 |
Installation Instructions | vpl-in001_-en-p | VPL-IN001 |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.