VPL-A1003F-PK14AA
Kinetix VP Low Inertia Servo Motor
Product at a glance
Product at a glance
| Connectors |
SpeedTec Right Angle DIN
|
|---|---|
| Holding Brake |
24V DC
|
| Product Family |
Kinetix VP
|
| Shaft Extension Configuration |
Keyless Shaft
|
| Current |
240 V AC
|
|---|
| Size |
3 magnet stacks
|
|---|---|
| Size |
100 mm
|
| Size |
4500 r/m
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Installation Instructions (Web page) | VP-IN001 |
| Product Profile (Web page) | 2198-PP001 |
| Motion Accessories Specifications Technical Data | KNX-TD004 |
| Motion Control Selection Guide (Web page) | KNX-SG001 |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| vpl-in001_-en-p | VPL-IN001 |
| Technical Data | Publication |
|---|---|
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connectors |
SpeedTec Right Angle DIN
|
|---|---|
| Holding Brake |
24V DC
|
| Product Family |
Kinetix VP
|
| Shaft Extension Configuration |
Keyless Shaft
|
| Current |
240 V AC
|
|---|
| Size |
3 magnet stacks
|
|---|---|
| Size |
100 mm
|
| Size |
4500 r/m
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Installation Instructions (Web page)
General
VP-IN001 |
|
Product Profile (Web page)
General
2198-PP001 |
|
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
|
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
|
Product Cutsheet
General
-- |
|
vpl-in001_-en-p
Installation Instructions
VPL-IN001 |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| General | Publication |
|---|---|
| Installation Instructions (Web page) | VP-IN001 |
| Product Profile (Web page) | 2198-PP001 |
| Motion Accessories Specifications Technical Data | KNX-TD004 |
| Motion Control Selection Guide (Web page) | KNX-SG001 |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| vpl-in001_-en-p | VPL-IN001 |
| Technical Data | Publication |
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.