Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Size | 3000 r/m |
Multi-turnSafety Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.42 |
Lead Time | 26 |
Dimension Width | 43.2 |
Dimension Length | 81.3 |
Stock Status | NON_STOCKED |
Weight | 65.33 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 3D Step Files (STEP) | -- |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | Motor Dimensions (PDF) | -- |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Product Profile (Web page) | VPH-PP001 |
General | Youtube Video | KNX-TD004 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Size | 3000 r/m |
Multi-turnSafety Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.42 |
Lead Time | 26 |
Dimension Width | 43.2 |
Dimension Length | 81.3 |
Stock Status | NON_STOCKED |
Weight | 65.33 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
3D Step Files (STEP)
General
-- |
Positive Air-pressure Kit Installation Instructions
General
2090-IN030 |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
VPH Hygienic Servo Motor O-ring Kits Installation Instructions
General
2090-IN033 |
VPH Hygienic Servo Motors Installation Instructions
General
VPH-IN001 |
Motor Dimensions (PDF)
General
-- |
Rotary Motion Specifications Technical Data
General
KNX-TD001 |
Product Profile (Web page)
General
VPH-PP001 |
Youtube Video
General
KNX-TD004 |
Shaft Seal Kits Installation Instructions
General
2090-IN012 |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | 3D Step Files (STEP) | -- |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | Motor Dimensions (PDF) | -- |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Product Profile (Web page) | VPH-PP001 |
General | Youtube Video | KNX-TD004 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.