Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 2 magnet stacks |
---|---|
Size | 115 mm |
Size | 4500 r/m |
Multi-turnSafe ty Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.5 |
Lead Time | 26 |
Dimension Width | 40.6 |
Dimension Length | 63.5 |
Stock Status | NON_STOCKED |
Weight | 23.2 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile (Web page) | VPH-PP001 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | Motor Dimensions (PDF) | -- |
General | Youtube Video | KNX-TD004 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | 3D Step Files (STEP) | -- |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 480 V AC |
Size | 2 magnet stacks |
---|---|
Size | 115 mm |
Size | 4500 r/m |
Multi-turnSafe ty Rated | 23 bit |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.5 |
Lead Time | 26 |
Dimension Width | 40.6 |
Dimension Length | 63.5 |
Stock Status | NON_STOCKED |
Weight | 23.2 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Product Profile (Web page)
General
VPH-PP001 |
VPH Hygienic Servo Motors Installation Instructions
General
VPH-IN001 |
Rotary Motion Specifications Technical Data
General
KNX-TD001 |
VPH Hygienic Servo Motor O-ring Kits Installation Instructions
General
2090-IN033 |
Motor Dimensions (PDF)
General
-- |
Youtube Video
General
KNX-TD004 |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Shaft Seal Kits Installation Instructions
General
2090-IN012 |
Positive Air-pressure Kit Installation Instructions
General
2090-IN030 |
3D Step Files (STEP)
General
-- |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile (Web page) | VPH-PP001 |
General | VPH Hygienic Servo Motors Installation Instructions | VPH-IN001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | VPH Hygienic Servo Motor O-ring Kits Installation Instructions | 2090-IN033 |
General | Motor Dimensions (PDF) | -- |
General | Youtube Video | KNX-TD004 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Shaft Seal Kits Installation Instructions | 2090-IN012 |
General | Positive Air-pressure Kit Installation Instructions | 2090-IN030 |
General | 3D Step Files (STEP) | -- |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.