Voltage | 24 V DC |
---|---|
Current | 400 V AC |
Size | 4 magnet stacks |
---|---|
Size | 300 mm |
Size | 1500 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 55.9 |
Lead Time | 28 |
Dimension Width | 43.2 |
Dimension Length | 106.7 |
Stock Status | NON_STOCKED |
Weight | 163.3 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Installation Instructions (Web page) | VPC-IN001 |
General | Product Profile (Web page) | VPC-PP001 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motor Dimensions (PDF) | -- |
General | Product Cutsheet | -- |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 400 V AC |
Size | 4 magnet stacks |
---|---|
Size | 300 mm |
Size | 1500 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 55.9 |
Lead Time | 28 |
Dimension Width | 43.2 |
Dimension Length | 106.7 |
Stock Status | NON_STOCKED |
Weight | 163.3 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Installation Instructions (Web page)
General
VPC-IN001 |
Product Profile (Web page)
General
VPC-PP001 |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Motor Dimensions (PDF)
General
-- |
Product Cutsheet
General
-- |
Rotary Motion Specifications Technical Data
General
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Installation Instructions (Web page) | VPC-IN001 |
General | Product Profile (Web page) | VPC-PP001 |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motor Dimensions (PDF) | -- |
General | Product Cutsheet | -- |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.