Voltage | 24 V DC |
---|---|
Current | 400 V AC |
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Size | 3000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.0 |
Lead Time | 28 |
Dimension Width | 42.5 |
Dimension Length | 77.9 |
Stock Status | NON_STOCKED |
Weight | 50.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to 3D model from Motion Analyzer | -- |
General | Product Profile (Web page) | VPC-PP001 |
General | Installation Instructions (Web page) | VPC-IN001 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Product Cutsheet | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motor Dimensions (PDF) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-11-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 400 V AC |
Size | 3 magnet stacks |
---|---|
Size | 165 mm |
Size | 3000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 40.0 |
Lead Time | 28 |
Dimension Width | 42.5 |
Dimension Length | 77.9 |
Stock Status | NON_STOCKED |
Weight | 50.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to 3D model from Motion Analyzer
General
-- |
Product Profile (Web page)
General
VPC-PP001 |
Installation Instructions (Web page)
General
VPC-IN001 |
Motion Control Selection Guide (Web page)
General
KNX-SG001 |
Rotary Motion Specifications Technical Data
General
KNX-TD001 |
Product Cutsheet
General
-- |
Motion Accessories Specifications Technical Data
General
KNX-TD004 |
Motor Dimensions (PDF)
General
-- |
Type | Resource | Publication |
---|---|---|
General | Link to 3D model from Motion Analyzer | -- |
General | Product Profile (Web page) | VPC-PP001 |
General | Installation Instructions (Web page) | VPC-IN001 |
General | Motion Control Selection Guide (Web page) | KNX-SG001 |
General | Rotary Motion Specifications Technical Data | KNX-TD001 |
General | Product Cutsheet | -- |
General | Motion Accessories Specifications Technical Data | KNX-TD004 |
General | Motor Dimensions (PDF) | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-11-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.