| Armature Voltage |
230V AC
|
|---|---|
| Base |
IEC
|
| Brake Option |
No Brake
|
| Connectors |
Cables with circular connectors, 1 m (39.4in.)
|
| Factory Options |
Standard (Metric)
|
| Magnet Stack Length |
Single Stack
|
| Torque Rating |
3.61
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Motor Dimensions (PDF) | -- |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Armature Voltage |
230V AC
|
|---|---|
| Base |
IEC
|
| Brake Option |
No Brake
|
| Connectors |
Cables with circular connectors, 1 m (39.4in.)
|
| Factory Options |
Standard (Metric)
|
| Magnet Stack Length |
Single Stack
|
| Torque Rating |
3.61
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Link to 3D model on the Motion Analyzer website
General
-- |
|
Motor Dimensions (PDF)
General
-- |
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Motor Dimensions (PDF) | -- |
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.