View all Kinetix TL and TLY Compact Servo Motors
TLY-A220P-BJ64AA
TL-Series 24V DC Brake Servo Motor
| Armature Voltage |
230V AC
|
|---|---|
| Brake Option |
24V DC Brake
|
| Connectors |
Cables with circular connectors, 1 m (39.4in.)
|
| Factory Options |
Standard (Metric)
|
| Magnet Stack Length |
50.8mm (2.0in.)
|
| Torque Rating |
0.757
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Motor Dimensions (PDF) | -- |
| Link to 3D model on the Motion Analyzer website | -- |
| Product Profile | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean KC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Armature Voltage |
230V AC
|
|---|---|
| Brake Option |
24V DC Brake
|
| Connectors |
Cables with circular connectors, 1 m (39.4in.)
|
| Factory Options |
Standard (Metric)
|
| Magnet Stack Length |
50.8mm (2.0in.)
|
| Torque Rating |
0.757
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Motor Dimensions (PDF)
General
-- |
|
Link to 3D model on the Motion Analyzer website
General
-- |
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| General | Publication |
|---|---|
| Motor Dimensions (PDF) | -- |
| Link to 3D model on the Motion Analyzer website | -- |
| Product Profile | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean KC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.