Voltage | 200 V |
---|
Size | 0.3 m |
---|
Rated Output | 400 W |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 20.32 |
Lead Time | 5 |
Dimension Width | 17.78 |
Dimension Length | 25.4 |
Stock Status | STOCKED |
Weight | 1.841 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
STEP Drawing (STP) | Download (ZIP) |
Drawings |
---|
STEP Drawing (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Photo | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 200 V |
---|
Size | 0.3 m |
---|
Rated Output | 400 W |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 20.32 |
Lead Time | 5 |
Dimension Width | 17.78 |
Dimension Length | 25.4 |
Stock Status | STOCKED |
Weight | 1.841 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
STEP Drawing (STP) | Download (ZIP) |
Drawings |
---|
STEP Drawing (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Photo
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Photo | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.