Loading
View all Kinetix TL and TLY Compact Servo Motors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
TL-A410M-BJ32AA

TL-Series 240V AC Rotary Servo Motor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Description
TL-Series Servo Motor, (A) 230V AC, Frame Size (4) 115 mm (4.52 in.), (M) 4500 rpm, (B) Absolute Encoder, Battery-Backed, Multi-Turn, (J) IP65 housing/ Shaft key/No shaft seal, (AA) Standard (Metric)
  • Add to BOM
  • Repair services
  • Get support
TL-A410M-BJ32AA

TL-Series 240V AC Rotary Servo Motor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Description
TL-Series Servo Motor, (A) 230V AC, Frame Size (4) 115 mm (4.52 in.), (M) 4500 rpm, (B) Absolute Encoder, Battery-Backed, Multi-Turn, (J) IP65 housing/ Shaft key/No shaft seal, (AA) Standard (Metric)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
TL-A410M-BJ32AA
UPC
820919236877
Estimated Lead Time
78 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Armature Voltage
240V AC
Connectors
Cables with rectangular
Factory Options
Standard (Metric)
Current
230 V AC
Mechanical
Size
4500 r/m
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Motor Dimensions (PDF) --
Product Brochure --
Product Profile --
Engineering Specifications --
Installation Instructions --
Link to 3D model on the Motion Analyzer website --
Technical Data Publication
knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Eurasion Economic Community Korean KC Australian RCM
  • Eurasion Economic Community
  • Korean KC
  • Australian RCM

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
TL-A410M-BJ32AA
UPC
820919236877
Estimated Lead Time
78 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Electrical & Connectivity
Armature Voltage
240V AC
Connectors
Cables with rectangular
Factory Options
Standard (Metric)
Current
230 V AC
Physical Characteristics
Mechanical
Size
4500 r/m
Drawings
Drawings
Product Drawing Drawing (DXF)
Drawings
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
Motor Dimensions (PDF) General
--
Product Brochure General
--
Product Profile General
--
Engineering Specifications General
--
Installation Instructions General
--
Link to 3D model on the Motion Analyzer website General
--
knx-td001_-en-p Technical Data
KNX-TD001
General Publication
Product Cutsheet --
Motor Dimensions (PDF) --
Product Brochure --
Product Profile --
Engineering Specifications --
Installation Instructions --
Link to 3D model on the Motion Analyzer website --
Technical Data Publication
knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/motion-ct001_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/tly-ct002_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/tl-ct002_-en-e.pdf}
  • Eurasion Economic Community
  • Korean KC
  • Australian RCM

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
TL-Series 240V AC Rotary Servo Motor
CloseClose
TL-A410M-BJ32AA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix TL and TLY Compact Servo Motors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose