Voltage | 24 V DC |
---|---|
Current | 240 V AC |
Size | 300 mm |
---|---|
Size | 90 mm |
Size | 5000 r/m |
Serial Absolute Encoder Feedback | 17 bit |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.608 |
Lead Time | 63 |
Dimension Width | 26.695 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 3.479 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Engineering Specifications | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Profile | -- |
General | Motor Dimensions (PDF) | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 240 V AC |
Size | 300 mm |
---|---|
Size | 90 mm |
Size | 5000 r/m |
Serial Absolute Encoder Feedback | 17 bit |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.608 |
Lead Time | 63 |
Dimension Width | 26.695 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 3.479 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Engineering Specifications
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Product Profile
General
-- |
Motor Dimensions (PDF)
General
-- |
Product Brochure
General
-- |
Installation Instructions
General
-- |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Engineering Specifications | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Profile | -- |
General | Motor Dimensions (PDF) | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.