Armature Voltage | 240V AC |
---|---|
Connectors | Cables with rectangular connectors, 300mm (11.8 in.) |
Voltage | 24 V DC |
---|---|
Current | 230 V AC |
Size | 5000 r/m |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.608 |
Lead Time | 5 |
Dimension Width | 26.289 |
Dimension Length | 15.189 |
Stock Status | NON_STOCKED |
Weight | 2.182 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Engineering Specifications | -- |
General | Product Brochure | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Installation Instructions | -- |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Motor Dimensions (PDF) | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean KC
This product was certified with the above certifications as of 2024-12-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armature Voltage | 240V AC |
---|---|
Connectors | Cables with rectangular connectors, 300mm (11.8 in.) |
Voltage | 24 V DC |
---|---|
Current | 230 V AC |
Size | 5000 r/m |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.608 |
Lead Time | 5 |
Dimension Width | 26.289 |
Dimension Length | 15.189 |
Stock Status | NON_STOCKED |
Weight | 2.182 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Engineering Specifications
General
-- |
Product Brochure
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Installation Instructions
General
-- |
Product Profile
General
-- |
Product Cutsheet
General
-- |
Motor Dimensions (PDF)
General
-- |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Engineering Specifications | -- |
General | Product Brochure | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Installation Instructions | -- |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Motor Dimensions (PDF) | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-12-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.