Armature Voltage | 240V AC |
---|---|
Factory Options | Standard (Metric) |
Magnet Stack Length | Three Stack |
Current | 230 V AC |
---|
Size | 300 mm |
---|---|
Size | 5000 r/m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 15.392 |
Dimension Length | 26.695 |
Stock Status | STOCKED |
Weight | 0.696 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
General | Motor Dimensions (PDF) | -- |
General | Engineering Specifications | -- |
General | Product Profile | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean KC
This product was certified with the above certifications as of 2024-12-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armature Voltage | 240V AC |
---|---|
Factory Options | Standard (Metric) |
Magnet Stack Length | Three Stack |
Current | 230 V AC |
---|
Size | 300 mm |
---|---|
Size | 5000 r/m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 15.392 |
Dimension Length | 26.695 |
Stock Status | STOCKED |
Weight | 0.696 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DXF) |
Drawings |
---|
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
Product Brochure
General
-- |
Installation Instructions
General
-- |
Motor Dimensions (PDF)
General
-- |
Engineering Specifications
General
-- |
Product Profile
General
-- |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
General | Motor Dimensions (PDF) | -- |
General | Engineering Specifications | -- |
General | Product Profile | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-12-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.