Best Selling
MPL-B580J-MJ74AA
MP-Series MPL 480V AC Rotary Servo Motor
Product at a glance
Product at a glance
| Brake Option | 24 V DC Brake |
|---|---|
| Magnet Stack Length | 80 = 203.2 mm (8.0 in.) |
| Current | 480 V AC |
|---|
| Drawings | |
|---|---|
| 2 Dimensional Drawing (PDF) | Download (ZIP) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2 Dimensional Drawing (PDF) Download (ZIP) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Product Brochure | -- |
| General | Product Cutsheet | -- |
| General | Installation Instructions | -- |
| Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Brake Option | 24 V DC Brake |
|---|---|
| Magnet Stack Length | 80 = 203.2 mm (8.0 in.) |
| Current | 480 V AC |
|---|
Drawings
| Drawings | |
|---|---|
| 2 Dimensional Drawing (PDF) | Download (ZIP) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2 Dimensional Drawing (PDF) Download (ZIP) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Link to 3D model on the Motion Analyzer website
General
-- |
|
Product Brochure
General
-- |
|
Product Cutsheet
General
-- |
|
Installation Instructions
General
-- |
|
knx-td001_-en-p
Technical Data
KNX-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Product Brochure | -- |
| General | Product Cutsheet | -- |
| General | Installation Instructions | -- |
| Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.