MP-Series MPL 480V AC Rotary Servo Motor
Armature Voltage | 460 V |
---|---|
Brake Option | No Brake |
Magnet Stack Length | 30 = 76.2 mm (3.0 in.) |
Product Type | Servo Motor |
Current | 480 V AC |
---|
Size | 100 mm |
---|---|
Size | 5000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 31.7 |
Lead Time | 26 |
Dimension Width | 24.21 |
Dimension Length | 20.4 |
Stock Status | NON_STOCKED |
Weight | 5.566 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
General | Product Brochure | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armature Voltage | 460 V |
---|---|
Brake Option | No Brake |
Magnet Stack Length | 30 = 76.2 mm (3.0 in.) |
Product Type | Servo Motor |
Current | 480 V AC |
---|
Size | 100 mm |
---|---|
Size | 5000 r/m |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 31.7 |
Lead Time | 26 |
Dimension Width | 24.21 |
Dimension Length | 20.4 |
Stock Status | NON_STOCKED |
Weight | 5.566 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
Product Brochure
General
-- |
Link to 3D model on the Motion Analyzer website
General
-- |
knx-td001_-en-p
Technical Data
KNX-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
General | Product Brochure | -- |
General | Link to 3D model on the Motion Analyzer website | -- |
Technical Data | knx-td001_-en-p | KNX-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.