Loading
Allen-Bradley MPL-B330P-SJ72AA product image
Allen Bradley
Best Selling
MPL-B330P-SJ72AA

MP-Series MPL 480V AC Rotary Servo Motor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley MPL-B330P-SJ72AA product image
Allen Bradley
Lifecycle status: Active
Product at a glance
Repair Options Available
Lifecycle status: Active
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
Documents
Certifications
Accessories
Technotes
Brake Option No Brake
Factory Options Standard
Magnet Stack Length 30 = 76.2 mm (3.0 in.)
Product Type Servo Motor
Voltage 460 V
Size 5000 r/m
Type Resource Publication
General Link to 3D model on the Motion Analyzer website --
General Product Cutsheet --
General Product Brochure --
General Installation Instructions --
Technical Data knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
UKCA DOC
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Brake Option No Brake
Factory Options Standard
Magnet Stack Length 30 = 76.2 mm (3.0 in.)
Product Type Servo Motor
Voltage 460 V
Size 5000 r/m
Documents
Link to 3D model on the Motion Analyzer website General
--
Product Cutsheet General
--
Product Brochure General
--
Installation Instructions General
--
knx-td001_-en-p Technical Data
KNX-TD001
Type Resource Publication
General Link to 3D model on the Motion Analyzer website --
General Product Cutsheet --
General Product Brochure --
General Installation Instructions --
Technical Data knx-td001_-en-p KNX-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
UKCA DOC
  • MOROCCO DOC
  • UKCA DOC

This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
MP-Series MPL 480V AC Rotary Servo Motor
CloseClose
MPL-B330P-SJ72AA
Close
Print
Allen-Bradley MPL-B330P-SJ72AA product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose