Loading
  • alt text
alt text
MPL-A330P-HJ74AA

MP-Series MPL 240V AC Rotary Servo Motor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley MPL-A330P-HJ74AA product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 23, 2024, the MP-Series MPL 240V AC Rotary Servo Motor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 23, 2024 Replacement Category: Engineering Replacement Replacement Product: MPL-A330P-SJ74AA [https://www.rockwellautomation.com/en-us/products/details.MPL-A330P-SJ74AA.html]
Product at a glance
Replacement Available
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 23, 2024, the MP-Series MPL 240V AC Rotary Servo Motor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 23, 2024 Replacement Category: Engineering Replacement Replacement Product: MPL-A330P-SJ74AA [https://www.rockwellautomation.com/en-us/products/details.MPL-A330P-SJ74AA.html]
Product at a glance
Replacement Available
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Documents
Certifications
Alternative Products
Technotes
Armature Voltage
230 V
Brake Option
24 V DC Brake
Connectors
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Magnet Stack Length
30 = 76.2 mm (3.0 in.)
Current
240 V AC
Technical Data Publication
knx-td002_-en-p KNX-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Armature Voltage
230 V
Brake Option
24 V DC Brake
Connectors
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
Magnet Stack Length
30 = 76.2 mm (3.0 in.)
Current
240 V AC
Documents
knx-td002_-en-p Technical Data
KNX-TD002
Technical Data Publication
knx-td002_-en-p KNX-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
MP-Series MPL 240V AC Rotary Servo Motor
CloseClose
MPL-A330P-HJ74AA
Close
Print
Allen-Bradley MPL-A330P-HJ74AA product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose