MPL-A320H-SJ72AA
MP-Series MPL 240V AC Rotary Servo Motor
Product at a glance
Product at a glance
| Connectors |
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
|
|---|---|
| Magnet Stack Length |
20 = 50.8 mm (2.0 in.)
|
| Product Type |
Servo motor
|
| Current |
240 V AC
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Link to 3D model on the Motion Analyzer website | -- |
| Product Cutsheet | -- |
| Product Brochure | -- |
| Installation Instructions | -- |
| Technical Data | Publication |
|---|---|
| knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Connectors |
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
|
|---|---|
| Magnet Stack Length |
20 = 50.8 mm (2.0 in.)
|
| Product Type |
Servo motor
|
| Current |
240 V AC
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to 3D model on the Motion Analyzer website
General
-- |
|
Product Cutsheet
General
-- |
|
Product Brochure
General
-- |
|
Installation Instructions
General
-- |
|
knx-td002_-en-p
Technical Data
KNX-TD002 |
| General | Publication |
|---|---|
| Link to 3D model on the Motion Analyzer website | -- |
| Product Cutsheet | -- |
| Product Brochure | -- |
| Installation Instructions | -- |
| Technical Data | Publication |
| knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.