MPL-A310F-HK72AA
MP-Series MPL 240V AC Rotary Servo Motor
Rockwell Automation announces that as of July 23, 2024, the MP-Series MPL 240V AC Rotary Servo Motor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 23, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
MPL-A310F-SK72AA
[https://www.rockwellautomation.com/en-us/products/details.MPL-A310F-SK72AA.html]
Product at a glance
Rockwell Automation announces that as of July 23, 2024, the MP-Series MPL 240V AC Rotary Servo Motor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 23, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
MPL-A310F-SK72AA
[https://www.rockwellautomation.com/en-us/products/details.MPL-A310F-SK72AA.html]
Product at a glance
| Armature Voltage |
230 V
|
|---|---|
| Brake Option |
No Brake
|
| Connectors |
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
|
| Magnet Stack Length |
10 = 25.4 mm (1.0 in.)
|
| Current |
240 V AC
|
|---|
| Technical Data | Publication |
|---|---|
| knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Armature Voltage |
230 V
|
|---|---|
| Brake Option |
No Brake
|
| Connectors |
SpeedTEC DIN Connector, Right Angle, 180° Rotatable (Quick Connect)
|
| Magnet Stack Length |
10 = 25.4 mm (1.0 in.)
|
| Current |
240 V AC
|
|---|
Documents
|
knx-td002_-en-p
Technical Data
KNX-TD002 |
| Technical Data | Publication |
|---|---|
| knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.