Brake Option | No Brake |
---|---|
Magnet Stack Length | 10 = 25.4 mm (1.0 in.) |
Current | 240 V AC |
---|
Size | 63 mm |
---|---|
Size | 8000 r/m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.601 |
Lead Time | 5 |
Dimension Width | 15.697 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 1.338 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Cutsheet | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake Option | No Brake |
---|---|
Magnet Stack Length | 10 = 25.4 mm (1.0 in.) |
Current | 240 V AC |
---|
Size | 63 mm |
---|---|
Size | 8000 r/m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.601 |
Lead Time | 5 |
Dimension Width | 15.697 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 1.338 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to 3D model on the Motion Analyzer website
General
-- |
Product Cutsheet
General
-- |
Product Brochure
General
-- |
Installation Instructions
General
-- |
knx-td002_-en-p
Technical Data
KNX-TD002 |
Type | Resource | Publication |
---|---|---|
General | Link to 3D model on the Motion Analyzer website | -- |
General | Product Cutsheet | -- |
General | Product Brochure | -- |
General | Installation Instructions | -- |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.