Voltage | 24 V DC |
---|---|
Current | 230 V AC |
Size | 5.0 mm |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 52 |
Dimension Width | 21.311 |
Dimension Length | 101.499 |
Stock Status | NON_STOCKED |
Weight | 22.77 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Manual | MPAI-IN001 |
General | Selection Guide | -- |
General | Product Cutsheet | -- |
General | Link to 3D ContentCentral® Website for all available CAD file formats. Registration Required. | -- |
General | Product Profile (Link to Literature Library) | MOTION-PP004 |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage | 24 V DC |
---|---|
Current | 230 V AC |
Size | 5.0 mm |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 52 |
Dimension Width | 21.311 |
Dimension Length | 101.499 |
Stock Status | NON_STOCKED |
Weight | 22.77 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Manual
General
MPAI-IN001 |
Selection Guide
General
-- |
Product Cutsheet
General
-- |
Link to 3D ContentCentral® Website for all available CAD file formats. Registration Required.
General
-- |
Product Profile (Link to Literature Library)
General
MOTION-PP004 |
knx-td002_-en-p
Technical Data
KNX-TD002 |
Type | Resource | Publication |
---|---|---|
General | Installation Manual | MPAI-IN001 |
General | Selection Guide | -- |
General | Product Cutsheet | -- |
General | Link to 3D ContentCentral® Website for all available CAD file formats. Registration Required. | -- |
General | Product Profile (Link to Literature Library) | MOTION-PP004 |
Technical Data | knx-td002_-en-p | KNX-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.