Channels | 1 None |
---|---|
Input/Output | Input |
Input Type | 4…20mA, 2-Wire Transmitters, HART |
Power | 24V DC |
Profile Width | 12.5mm |
Signal | Analog |
SIL | SIL2 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 5 |
Dimension Width | 12.573 |
Dimension Length | 12.192 |
Stock Status | STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
937 STP File | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
937 STP File Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 937 Specifications and Certifications | 937T-TD001 |
General | Control Diagram | -- |
General | Product Cutsheet | -- |
Selection Guide | 937-sg001_-en-p | 937-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Channels | 1 None |
---|---|
Input/Output | Input |
Input Type | 4…20mA, 2-Wire Transmitters, HART |
Power | 24V DC |
Profile Width | 12.5mm |
Signal | Analog |
SIL | SIL2 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 5 |
Dimension Width | 12.573 |
Dimension Length | 12.192 |
Stock Status | STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
937 STP File | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
937 STP File Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
937 Specifications and Certifications
General
937T-TD001 |
Control Diagram
General
-- |
Product Cutsheet
General
-- |
937-sg001_-en-p
Selection Guide
937-SG001 |
Type | Resource | Publication |
---|---|---|
General | 937 Specifications and Certifications | 937T-TD001 |
General | Control Diagram | -- |
General | Product Cutsheet | -- |
Selection Guide | 937-sg001_-en-p | 937-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.