| Channels |
1
|
|---|---|
| Input/Output |
Input
|
| Input Type |
Strain gauge input (full or half bridge) -100…100mV
|
| Power |
24V DC
|
| Profile Width |
40mm
|
| Signal |
Analog
|
| Drawings | |
|---|---|
| 937 STP File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 937 STP File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | 937 Specifications and Certifications | 937T-TD001 |
| Selection Guide | 937-sg001_-en-p | 937-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Channels |
1
|
|---|---|
| Input/Output |
Input
|
| Input Type |
Strain gauge input (full or half bridge) -100…100mV
|
| Power |
24V DC
|
| Profile Width |
40mm
|
| Signal |
Analog
|
Drawings
| Drawings | |
|---|---|
| 937 STP File | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 937 STP File Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
937 Specifications and Certifications
General
937T-TD001 |
|
937-sg001_-en-p
Selection Guide
937-SG001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | 937 Specifications and Certifications | 937T-TD001 |
| Selection Guide | 937-sg001_-en-p | 937-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- China CCC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.