Number of digital inputs | 10 None |
---|---|
Connector insert material | PBT |
Width, approx | 24 mm |
Input pins | 3-pin |
Cable output description | 10 m |
Material | Grey pocan |
Input port type | Pico quick disconnect M8 |
Receptacle shell material | Nickel-Plated Brass |
Diameter | 8-port: 7.4 mm |
Height, approx | 4-port: 92 mm, 6-port: 118, 8-port: 144 mm, 10-port: 170 mm, 12-port: 196 mm |
Cable type | Oil-resistant black PUR/PVC jacket, (3) 18 AWG stranded Copper, (4, 6, 8, 10 or 12) 22 AWG flex rated for 1 mon cycles |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Contact material | Gold-Plated Palladium/Nickel |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
Operating temperature | -20 °C |
---|---|
Suitable for safety functions | True |
QD output description | No pin |
---|---|
Output style | Cable, black, unshielded |
Wiring configuration | Parallel-1 input/port |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 5 |
Dimension Width | 31.598 |
Dimension Length | 32.512 |
Stock Status | NON_STOCKED |
Weight | 1.499 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of digital inputs | 10 None |
---|---|
Connector insert material | PBT |
Width, approx | 24 mm |
Input pins | 3-pin |
Cable output description | 10 m |
Material | Grey pocan |
Input port type | Pico quick disconnect M8 |
Receptacle shell material | Nickel-Plated Brass |
Diameter | 8-port: 7.4 mm |
Height, approx | 4-port: 92 mm, 6-port: 118, 8-port: 144 mm, 10-port: 170 mm, 12-port: 196 mm |
Cable type | Oil-resistant black PUR/PVC jacket, (3) 18 AWG stranded Copper, (4, 6, 8, 10 or 12) 22 AWG flex rated for 1 mon cycles |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Contact material | Gold-Plated Palladium/Nickel |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
Operating temperature | -20 °C |
---|---|
Suitable for safety functions | True |
QD output description | No pin |
---|---|
Output style | Cable, black, unshielded |
Wiring configuration | Parallel-1 input/port |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 5 |
Dimension Width | 31.598 |
Dimension Length | 32.512 |
Stock Status | NON_STOCKED |
Weight | 1.499 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.