Connection type | Other |
---|---|
Enclosure type rating | IP67, NEMA 6P |
Height, approx | 39.2 mm |
---|---|
Depth, approx | 15.4 mm |
Width, approx | 27 mm |
Product type | Pico to DC micro splitter, standard wiring (without pin 5) |
Material | Black PUR, Connector insert: PUR, Receptacle shell: nickel-plated brass, Contact: gold-plated palladium/nickel, O-ring: Viton® |
Number of outputs | 2 None |
Number of branches | 3 None |
Model | Splitter |
Special characteristic | Standard material: epoxy-coated zinc coupling nuts |
Operating temperature | 0 °C |
---|
Assembly rating | 60V AC/75V DC @ 4A |
---|---|
Type of connection | 3-pin Pico Female (M8) to 4-pin DC Micro Male (M12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.108 |
Lead Time | 122 |
Dimension Width | 4.902 |
Dimension Length | 5.207 |
Stock Status | STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | 3D Step Files (STEP) | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connection type | Other |
---|---|
Enclosure type rating | IP67, NEMA 6P |
Height, approx | 39.2 mm |
---|---|
Depth, approx | 15.4 mm |
Width, approx | 27 mm |
Product type | Pico to DC micro splitter, standard wiring (without pin 5) |
Material | Black PUR, Connector insert: PUR, Receptacle shell: nickel-plated brass, Contact: gold-plated palladium/nickel, O-ring: Viton® |
Number of outputs | 2 None |
Number of branches | 3 None |
Model | Splitter |
Special characteristic | Standard material: epoxy-coated zinc coupling nuts |
Operating temperature | 0 °C |
---|
Assembly rating | 60V AC/75V DC @ 4A |
---|---|
Type of connection | 3-pin Pico Female (M8) to 4-pin DC Micro Male (M12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.108 |
Lead Time | 122 |
Dimension Width | 4.902 |
Dimension Length | 5.207 |
Stock Status | STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Documents
3D Step Files (STEP)
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | 3D Step Files (STEP) | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.