End Description | -- |
---|---|
Input Ports | 6-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
Number of digital inputs | 6 None |
---|---|
Connector insert material | PBT |
Width, approx | 60 mm |
Depth, approx | 25 mm |
Input pins | 5-pin |
Cable output description | 5 m |
Material | Grey pocan |
Input port type | DC micro quick disconnect M12 |
Receptacle shell material | Zinc diecast with Nickel plating |
Diameter | Two signals per port, 8-port cable: 9.7 mm |
Height, approx | 4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm |
Cable type | Two signals per port: oil-resistant black PUR/PVC jacket, (3) 18 AWG stranded copper, (8 or 16) 22 AWG flex rated for 1 mon cycles |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Contact material | Gold-Plated Palladium/Nickel |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | No pin |
---|---|
Output style | Cable, black, unshielded |
Wiring configuration | Parallel-1 input/port |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 31.394 |
Lead Time | 5 |
Dimension Width | 31.09 |
Dimension Length | 6.299 |
Stock Status | NON_STOCKED |
Weight | 0.63 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
End Description | -- |
---|---|
Input Ports | 6-port |
Input Port Type | DC Micro QD (M12) |
Port Orientation | Ports on Top of Box |
Number of digital inputs | 6 None |
---|---|
Connector insert material | PBT |
Width, approx | 60 mm |
Depth, approx | 25 mm |
Input pins | 5-pin |
Cable output description | 5 m |
Material | Grey pocan |
Input port type | DC micro quick disconnect M12 |
Receptacle shell material | Zinc diecast with Nickel plating |
Diameter | Two signals per port, 8-port cable: 9.7 mm |
Height, approx | 4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm |
Cable type | Two signals per port: oil-resistant black PUR/PVC jacket, (3) 18 AWG stranded copper, (8 or 16) 22 AWG flex rated for 1 mon cycles |
Wall mounting/direct mounting | True |
Product feature type | Standard material |
Contact material | Gold-Plated Palladium/Nickel |
Illumination | PNP LEDs |
---|---|
Degree of protection (IP) | IP67 |
QD output description | No pin |
---|---|
Output style | Cable, black, unshielded |
Wiring configuration | Parallel-1 input/port |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown |
Type of electric connection | Plug-in connection |
Port orientation | Ports on top of box |
Suitable for safety functions | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 31.394 |
Lead Time | 5 |
Dimension Width | 31.09 |
Dimension Length | 6.299 |
Stock Status | NON_STOCKED |
Weight | 0.63 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.