Loading
View all DC Micro Distribution Boxes
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
898D-P54DT-M12

Connection System

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Distribution Box, DC Micro (M12), PNP LEDs, 4 Input Ports, Ports on top of box, Quick-Disconnect M23, 12 Pin Male QD Pigtail Main Connection
  • Add to BOM
  • Repair services
  • Get support
898D-P54DT-M12

Connection System

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Distribution Box, DC Micro (M12), PNP LEDs, 4 Input Ports, Ports on top of box, Quick-Disconnect M23, 12 Pin Male QD Pigtail Main Connection
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
898D-P54DT-M12
UPC
662074404476
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Cable Length
No cable
Input Port Type
DC Micro QD (M12)
Port Orientation
Ports on Top of Box
QD Output Description
12-pin
Degree of protection (IP)
IP67
Illumination
PNP LEDs
Construction
Cable output description
No cable
Connector insert material
PBT
Contact material
Gold-Plated Palladium/Nickel
Depth, approx
29.2 mm
Height, approx
4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm
Input pins
5-pin
Input port type
DC micro quick disconnect M12
Main connector style
12-pin and 19-pin M23
Material
Grey pocan
Number of digital inputs
4
Product feature type
Standard material
Receptacle shell material
Zinc diecast with Nickel plating
Wall mounting/direct mounting
True
Width, approx
60 mm
Mechanical
Enclosure type rating
IP67, 1200 psi (8270 kPa) washdown
Output style
M23 QD
Port orientation
Ports on top of box
QD output description
12-pin, male connector
Type of electric connection
Plug-in connection
Wiring configuration
Parallel-2 input/port
Suitable for safety functions
True
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
898D-P54DT-M12
UPC
662074404476
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
Cable Length
No cable
Input Port Type
DC Micro QD (M12)
Port Orientation
Ports on Top of Box
QD Output Description
12-pin
Degree of protection (IP)
IP67
Illumination
PNP LEDs
Physical Characteristics
Construction
Cable output description
No cable
Connector insert material
PBT
Contact material
Gold-Plated Palladium/Nickel
Depth, approx
29.2 mm
Height, approx
4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm
Input pins
5-pin
Input port type
DC micro quick disconnect M12
Main connector style
12-pin and 19-pin M23
Material
Grey pocan
Number of digital inputs
4
Product feature type
Standard material
Receptacle shell material
Zinc diecast with Nickel plating
Wall mounting/direct mounting
True
Width, approx
60 mm
Mechanical
Enclosure type rating
IP67, 1200 psi (8270 kPa) washdown
Output style
M23 QD
Port orientation
Ports on top of box
QD output description
12-pin, male connector
Type of electric connection
Plug-in connection
Wiring configuration
Parallel-2 input/port
Compliance & Environment
Suitable for safety functions
True
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Connection System
CloseClose
898D-P54DT-M12
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left DC Micro Distribution Boxes
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose