Loading
View all DC Micro Distribution Boxes
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
898D-58PT-M12

Connection System

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
Distribution Box, DC Micro (M12), No LEDs, 8 Input Ports, Ports on top of box, Quick-Disconnect M23, 12 Pin Male QD Pigtail Main Connection
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Construction
Electrical
Mechanical
Environmental
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
898D-58PT-M12
UPC
662074404568
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Cable Length
No cable
End Description
--
Illumination
No LEDs
Input Pins
5-pin
Input Ports
8-port
Port Orientation
Ports on Top of Box
Quick Disconnect
12-pin Mini
Number of digital inputs
8
Connector insert material
PBT
Width, approx
60 mm
Depth, approx
29.2 mm
Input pins
5-pin
Cable output description
No cable
Material
Grey pocan
Main connector style
12-pin and 19-pin M23
Input port type
DC micro quick disconnect M12
Receptacle shell material
Zinc diecast with Nickel plating
Height, approx
4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm
Wall mounting/direct mounting
True
Product feature type
Standard material
Contact material
Gold-Plated Palladium/Nickel
Illumination
No LEDs
Degree of protection (IP)
IP67
QD output description
12-pin, male connector
Output style
M23 QD
Wiring configuration
Parallel-1 input/port
Enclosure type rating
IP67, 1200 psi (8270 kPa) washdown
Type of electric connection
Plug-in connection
Port orientation
Ports on top of box
Suitable for safety functions
True
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
898D-58PT-M12
UPC
662074404568
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Cable Length
No cable
End Description
--
Illumination
No LEDs
Input Pins
5-pin
Input Ports
8-port
Port Orientation
Ports on Top of Box
Quick Disconnect
12-pin Mini
Number of digital inputs
8
Connector insert material
PBT
Width, approx
60 mm
Depth, approx
29.2 mm
Input pins
5-pin
Cable output description
No cable
Material
Grey pocan
Main connector style
12-pin and 19-pin M23
Input port type
DC micro quick disconnect M12
Receptacle shell material
Zinc diecast with Nickel plating
Height, approx
4-port: 102 mm, 6-port: 127 mm, 8-port: 152 mm
Wall mounting/direct mounting
True
Product feature type
Standard material
Contact material
Gold-Plated Palladium/Nickel
Illumination
No LEDs
Degree of protection (IP)
IP67
QD output description
12-pin, male connector
Output style
M23 QD
Wiring configuration
Parallel-1 input/port
Enclosure type rating
IP67, 1200 psi (8270 kPa) washdown
Type of electric connection
Plug-in connection
Port orientation
Ports on top of box
Suitable for safety functions
True
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Connection System
CloseClose
898D-58PT-M12
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose