Loading
View all 889 Valve
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
889Z-LD2GDE-T

9.4 mm C Style Valve

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2018, the 9.4 mm C Style Valve will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2018 Replacement Category: No planned RA replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2018, the 9.4 mm C Style Valve will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2018 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Alternative Products
Technotes
First End Connector Style
LED, Rt Angle Female
Number of poles
2
Mounting screw
Zinc-plated steel
First end connector style
LED right angle female
Rated current
6 A
Rated voltage
24 V
With status indication
True
Pole count and orientation
2 pole + ground (away from cable exit)
Assembly rating
LED & varistor surge suppression: 24V @ 115V or 230V @ 6A
Degree of protection (IP), mounted
IP65
Operating temperature
-25 °C
Enclosure type rating
IP65,NEMA 4
Wire gauge
20 AWG
Width
16 mm
Thread size
PG7
Cable type
Connector accepts 20 AWG maximum
Material
Connector shell: polyamid nylon 6, Gasket: nitrile
For cable outer diameter
3.98 mm
Special characteristic
Terminal chamber
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
First End Connector Style
LED, Rt Angle Female
Number of poles
2
Mounting screw
Zinc-plated steel
First end connector style
LED right angle female
Rated current
6 A
Rated voltage
24 V
With status indication
True
Pole count and orientation
2 pole + ground (away from cable exit)
Assembly rating
LED & varistor surge suppression: 24V @ 115V or 230V @ 6A
Degree of protection (IP), mounted
IP65
Operating temperature
-25 °C
Enclosure type rating
IP65,NEMA 4
Wire gauge
20 AWG
Width
16 mm
Thread size
PG7
Cable type
Connector accepts 20 AWG maximum
Material
Connector shell: polyamid nylon 6, Gasket: nitrile
For cable outer diameter
3.98 mm
Special characteristic
Terminal chamber
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
9.4 mm C Style Valve
CloseClose
889Z-LD2GDE-T
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose