Number of poles | 2 |
---|---|
Mounting screw | 18-8 stainless steel |
First end connector style | LED right angle female |
Homerun connection, min | 10 x diam |
Rated current | 10 A |
---|---|
With status indication | Yes |
Rated voltage | 115V |
Second end termination | No s end connector |
Wiring | LED and varistor surge suppression |
Pole count and orientation | 2 pole + ground (away from cable exit) |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
Degree of protection (IP), mounted | IP67 |
---|---|
Operating temperature | -25 °C |
Enclosure type rating | IP67, NEMA 6 |
Cable length | 10 m |
---|---|
Cable type | PVC cable, black, 18 AWG |
Cable diameter | Cable 3 conductor, 18 AWG: 5.5 mm (0.216 in), cable 4 conductor, 18 AWG: 6 mm (0.235 in) |
Material | Housing: molded oil-resistant PUR (non LED version: black, LED version: clear), gasket: Nitrile, contact: Tin plated copper |
Material of contact surface | Tin |
Material housing | Plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.636 |
Lead Time | 48 |
Dimension Width | 2.794 |
Dimension Length | 18.034 |
Stock Status | NON_STOCKED |
Weight | 1.311 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 2 |
---|---|
Mounting screw | 18-8 stainless steel |
First end connector style | LED right angle female |
Homerun connection, min | 10 x diam |
Rated current | 10 A |
---|---|
With status indication | Yes |
Rated voltage | 115V |
Second end termination | No s end connector |
Wiring | LED and varistor surge suppression |
Pole count and orientation | 2 pole + ground (away from cable exit) |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
Degree of protection (IP), mounted | IP67 |
---|---|
Operating temperature | -25 °C |
Enclosure type rating | IP67, NEMA 6 |
Cable length | 10 m |
---|---|
Cable type | PVC cable, black, 18 AWG |
Cable diameter | Cable 3 conductor, 18 AWG: 5.5 mm (0.216 in), cable 4 conductor, 18 AWG: 6 mm (0.235 in) |
Material | Housing: molded oil-resistant PUR (non LED version: black, LED version: clear), gasket: Nitrile, contact: Tin plated copper |
Material of contact surface | Tin |
Material housing | Plastic |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.636 |
Lead Time | 48 |
Dimension Width | 2.794 |
Dimension Length | 18.034 |
Stock Status | NON_STOCKED |
Weight | 1.311 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.