Loading
View all 889 Valve
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
889V-LA2GNF-T

18 mm A Style Valve

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2018, the 18 mm A Style Valve will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2018 Replacement Category: No planned RA replacement
Description
DIN Valve Connector, DIN Valve A Style (18mm), field attachable, 2 pole + gnd, surge suppression, 115V, 1/2NPT
  • Add to BOM
  • Repair services
  • Get support
889V-LA2GNF-T

18 mm A Style Valve

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2018, the 18 mm A Style Valve will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2018 Replacement Category: No planned RA replacement
Description
DIN Valve Connector, DIN Valve A Style (18mm), field attachable, 2 pole + gnd, surge suppression, 115V, 1/2NPT
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Alternative Products
Technotes
Unique Product Identifier
889V-LA2GNF-T
UPC
662074593132
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Assembly rating
LED & varistor surge suppression: 24V @ 115V or 230V @ 10A
Pole count and orientation
2 pole + ground (away from cable exit)
Rated current
10 A
Rated voltage
115 V
With status indication
True
Mechanical
First end connector style
LED right angle female
Mounting screw
Zinc-plated steel
Number of poles
2
Construction
Cable type
Connector accepts 14 AWG maximum
For cable outer diameter
3.98 mm
Material
Connector shell: polyamid nylon 6, Gasket: nitrile
Special characteristic
Terminal chamber
Thread size
1/2 x 14 NPT
Width
26.5 mm
Wire gauge
14 AWG
Degree of protection (IP), mounted
IP65
Enclosure type rating
IP65,NEMA 4
Operating temperature
-25 °C
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889V-LA2GNF-T
UPC
662074593132
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Assembly rating
LED & varistor surge suppression: 24V @ 115V or 230V @ 10A
Pole count and orientation
2 pole + ground (away from cable exit)
Rated current
10 A
Rated voltage
115 V
With status indication
True
Physical Characteristics
Mechanical
First end connector style
LED right angle female
Mounting screw
Zinc-plated steel
Number of poles
2
Construction
Cable type
Connector accepts 14 AWG maximum
For cable outer diameter
3.98 mm
Material
Connector shell: polyamid nylon 6, Gasket: nitrile
Special characteristic
Terminal chamber
Thread size
1/2 x 14 NPT
Width
26.5 mm
Wire gauge
14 AWG
Compliance & Environment
Degree of protection (IP), mounted
IP65
Enclosure type rating
IP65,NEMA 4
Operating temperature
-25 °C
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
18 mm A Style Valve
CloseClose
889V-LA2GNF-T
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose