Cable Jacket | PVC Cbl, Black, UnShld,PVC Cable, Yellow, Shld 22 AWG |
---|---|
Male End Connector Style | Male, Right Angle (ext. thre),AC Micro,No Connector,Cable - Automotive Color Coded |
Male Pin Count | 3-pin |
Second End Conductors | Same as First End |
Wire Size | 22 AWG |
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
List of degrees of protection (IP), mounted | IP67 and IP69K |
Description | AC micro cordset or patchcord |
Assembly rating | 250V @ 4A |
Cable rating | Unshielded, oil, water, and UV resistant, AWM, 18 AWG |
With shield connection | True |
---|---|
Cable length | 10000 mm |
Height | Connector: 31.8 mm |
Length | Connector: 34.3 mm |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Connector: 14 mm |
Material of contact surface | Gold |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Braiding | Shield aluminum mylar stranding 26 x #36 AWG) (braided cable models only) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 °C |
Number of pins | 3-pin |
Second end conductors | Same as first end |
First end connector style | Male, right angle (external threads) |
Cable type | PVC cable, yellow, shielded, 22 AWG |
Material | Coupling nut: Epoxy-coated Zinc, Connector: molded oil-resistant Polyurethane body, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 29 |
Dimension Width | 23.622 |
Dimension Length | 24.257 |
Stock Status | NON_STOCKED |
Weight | 0.792 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PVC Cbl, Black, UnShld,PVC Cable, Yellow, Shld 22 AWG |
---|---|
Male End Connector Style | Male, Right Angle (ext. thre),AC Micro,No Connector,Cable - Automotive Color Coded |
Male Pin Count | 3-pin |
Second End Conductors | Same as First End |
Wire Size | 22 AWG |
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
List of degrees of protection (IP), mounted | IP67 and IP69K |
Description | AC micro cordset or patchcord |
Assembly rating | 250V @ 4A |
Cable rating | Unshielded, oil, water, and UV resistant, AWM, 18 AWG |
With shield connection | True |
---|---|
Cable length | 10000 mm |
Height | Connector: 31.8 mm |
Length | Connector: 34.3 mm |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Connector: 14 mm |
Material of contact surface | Gold |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Braiding | Shield aluminum mylar stranding 26 x #36 AWG) (braided cable models only) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 °C |
Number of pins | 3-pin |
Second end conductors | Same as first end |
First end connector style | Male, right angle (external threads) |
Cable type | PVC cable, yellow, shielded, 22 AWG |
Material | Coupling nut: Epoxy-coated Zinc, Connector: molded oil-resistant Polyurethane body, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.588 |
Lead Time | 29 |
Dimension Width | 23.622 |
Dimension Length | 24.257 |
Stock Status | NON_STOCKED |
Weight | 0.792 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.