First End Connector Style | Male, Straight (Ext Threads) |
---|---|
Shielding | Standard (No Shield) |
Rated voltage | 22 V |
---|---|
Rated current In | 3 A |
Assembly rating | 22V @ 3A |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 None |
Enclosure type rating | IP67, NEMA 6P |
Material housing | Other |
---|---|
Screw-in thread | M8 |
Type of plug-in contact, outer side | Male (plug) |
Coating housing | Nickel-plated |
Cable diameter | 1 mm |
Connector type | Pico M8 |
Shielding | Standard (no shield) |
Length | Straight male: 40.8 mm (1.61 in) |
Wire size | 22...26 AWG (min. individual strand size = 38 AWG) |
Diameter | Connector: 11.5 mm |
First end connector style | Male, straight (external threads) |
Cable type | Max. cable diam: 4...6 mm (0.16...0.24), max. wire size: 4...6 mm (0.16...0.24) |
Material | Coupling nut: nickel-plated brass, connector shell: nickel-plated brass, connector: hytrel Htr 8068, field contact: gold-plated palladium nickel |
With thread | True |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Cable jacket diameter | 4.0...5.1 (0.16...0.20) |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 5 |
Dimension Width | 6.604 |
Dimension Length | 12.192 |
Stock Status | STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
First End Connector Style | Male, Straight (Ext Threads) |
---|---|
Shielding | Standard (No Shield) |
Rated voltage | 22 V |
---|---|
Rated current In | 3 A |
Assembly rating | 22V @ 3A |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 None |
Enclosure type rating | IP67, NEMA 6P |
Material housing | Other |
---|---|
Screw-in thread | M8 |
Type of plug-in contact, outer side | Male (plug) |
Coating housing | Nickel-plated |
Cable diameter | 1 mm |
Connector type | Pico M8 |
Shielding | Standard (no shield) |
Length | Straight male: 40.8 mm (1.61 in) |
Wire size | 22...26 AWG (min. individual strand size = 38 AWG) |
Diameter | Connector: 11.5 mm |
First end connector style | Male, straight (external threads) |
Cable type | Max. cable diam: 4...6 mm (0.16...0.24), max. wire size: 4...6 mm (0.16...0.24) |
Material | Coupling nut: nickel-plated brass, connector shell: nickel-plated brass, connector: hytrel Htr 8068, field contact: gold-plated palladium nickel |
With thread | True |
Material of contact surface | Gold |
Mounting method | Freely positionable |
Cable jacket diameter | 4.0...5.1 (0.16...0.20) |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 5 |
Dimension Width | 6.604 |
Dimension Length | 12.192 |
Stock Status | STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.