Loading
View all DC Micro Cordsets and Patchcords
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
889P-B3ABD4M-5

889 Pico Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Patchcord: Pico (M8), Female, Straight, LED - PNP, 3-Pin, PVC Cable, Yellow, Unshielded, No Color Code- Patchcord Cable, DC Mic, Male, Straight, 4-Pin, 5 meter (16.4 feet), 24AWG
  • Add to BOM
  • Repair services
  • Get support
889P-B3ABD4M-5

889 Pico Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Patchcord: Pico (M8), Female, Straight, LED - PNP, 3-Pin, PVC Cable, Yellow, Unshielded, No Color Code- Patchcord Cable, DC Mic, Male, Straight, 4-Pin, 5 meter (16.4 feet), 24AWG
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
889P-B3ABD4M-5
UPC
887172409530
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
First End Connection
Female, Straight, LED-PNP,Female, Straight, LED-PNP
Second End Conductors
4-pin
Assembly rating
LED: 10...30V DC @ 4A
Cable rating
UL CM AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1
List of degrees of protection (IP), mounted
IP65/IP67
Rated current In
4 A
Construction
Cable length
5000 mm
Diameter
3 core cable: 4.6 mm, 4 core cable: 4.6 mm
Material housing
Plastic
Material of contact surface
Gold
Mounting method
Freely positionable
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Second end termination style
Straight, male (external threads)
Second end termination type
DC micro (M12)
Type of plug-in contact, inner side
Female (bus)
With shield connection
False
Mechanical
Cable type
PVC cable, yellow, unshielded, 24 AWG
Degree of protection (IP), mounted
IP67
First end connector style
Female, straight, LED-PNP
Material
Coupling nut: Nickel-plated Brass Connector: molded oil-resistant PUR Contact: Gold over Nickel-plated Brass
Number of poles
3
Second end conductors
4-pin
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889P-B3ABD4M-5
UPC
887172409530
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
First End Connection
Female, Straight, LED-PNP,Female, Straight, LED-PNP
Second End Conductors
4-pin
Assembly rating
LED: 10...30V DC @ 4A
Cable rating
UL CM AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1
List of degrees of protection (IP), mounted
IP65/IP67
Rated current In
4 A
Physical Characteristics
Construction
Cable length
5000 mm
Diameter
3 core cable: 4.6 mm, 4 core cable: 4.6 mm
Material housing
Plastic
Material of contact surface
Gold
Mounting method
Freely positionable
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Second end termination style
Straight, male (external threads)
Second end termination type
DC micro (M12)
Type of plug-in contact, inner side
Female (bus)
With shield connection
False
Mechanical
Cable type
PVC cable, yellow, unshielded, 24 AWG
Degree of protection (IP), mounted
IP67
First end connector style
Female, straight, LED-PNP
Material
Coupling nut: Nickel-plated Brass Connector: molded oil-resistant PUR Contact: Gold over Nickel-plated Brass
Number of poles
3
Second end conductors
4-pin
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
889 Pico Cable
CloseClose
889P-B3ABD4M-5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
  5. Chevron LeftChevron Left DC Micro Cordsets and Patchcords
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose