Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 24 AWG |
---|---|
Female End Connector Style | Female, Straight, LED-PNP,Female, Straight, LED-PNP |
Male End Connector Style | Male, Straight (ext. threads),DC Micro,Straight, Male(Ext. Threads),DC Micro (M12) |
Male Pin Count | 4-pin |
Second End Conductors | 4-pin |
Wire Size | 24 AWG |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Second end termination style | Straight, male (external threads) |
Second end termination type | DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | 3 core cable: 4.6 mm, 4 core cable: 4.6 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Rated current In | 4 A |
---|---|
List of degrees of protection (IP), mounted | IP65/IP67 |
Assembly rating | LED: 10...30V DC @ 4A |
Cable rating | UL CM AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1 |
Degree of protection (IP), mounted | IP67 |
---|---|
Number of poles | 3 |
Second end conductors | 4-pin |
First end connector style | Female, straight, LED-PNP |
Cable type | PVC cable, yellow, unshielded, 24 AWG |
Material | Coupling nut: Nickel-plated Brass Connector: molded oil-resistant PUR Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.62 |
Lead Time | 28 |
Dimension Width | 11.24 |
Dimension Length | 12.25 |
Stock Status | NON_STOCKED |
Weight | 64.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 24 AWG |
---|---|
Female End Connector Style | Female, Straight, LED-PNP,Female, Straight, LED-PNP |
Male End Connector Style | Male, Straight (ext. threads),DC Micro,Straight, Male(Ext. Threads),DC Micro (M12) |
Male Pin Count | 4-pin |
Second End Conductors | 4-pin |
Wire Size | 24 AWG |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Second end termination style | Straight, male (external threads) |
Second end termination type | DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | 3 core cable: 4.6 mm, 4 core cable: 4.6 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Rated current In | 4 A |
---|---|
List of degrees of protection (IP), mounted | IP65/IP67 |
Assembly rating | LED: 10...30V DC @ 4A |
Cable rating | UL CM AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1 |
Degree of protection (IP), mounted | IP67 |
---|---|
Number of poles | 3 |
Second end conductors | 4-pin |
First end connector style | Female, straight, LED-PNP |
Cable type | PVC cable, yellow, unshielded, 24 AWG |
Material | Coupling nut: Nickel-plated Brass Connector: molded oil-resistant PUR Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.62 |
Lead Time | 28 |
Dimension Width | 11.24 |
Dimension Length | 12.25 |
Stock Status | NON_STOCKED |
Weight | 64.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.