https://www.rockwellautomation.com/en-us/products/details.889N-R5AE-20F.html
Catalog #: 889N-R5AE-20F
889 Mini Cable
Catalog #: 889N-R5AE-20F
889 Mini Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 5 |
---|---|
Operating temperature | -20 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
First end connector style | Female, right angle (internal threads) |
Cable diameter | 2 core cable: 6 mm, 3 core cable: 6 mm, 4 core cable: 7 mm, 5 core cable: 8 mm, 6 core cable: 8 mm |
Cable type | PVC cable, yellow, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 300 V |
---|---|
Cable rating | UL AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 80 °C 300V FT1, UV oil and water resistant |
Construction
With shield connection | No |
---|---|
Cable length | 6096 mm |
Height | Connector: 45.2 mm |
Length | Connector: 43.7 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.