Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 18 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),Mini / Mini Plus,No Connector,Cable - Automotive Color Coded |
Male Pin Count | 3-pin |
Second End Conductors | Same as First End |
Wire Size | 18 AWG |
Number of poles | 3 |
---|---|
Operating temperature | -20 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
First end connector style | Male, straight (external threads) |
Cable diameter | 2 core cable: 6 mm, 3 core cable: 6 mm, 4 core cable: 7 mm, 5 core cable: 8 mm, 6 core cable: 8 mm |
Cable type | PVC cable, yellow, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | False |
---|---|
Cable length | 9144 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.129 |
Lead Time | 29 |
Dimension Width | 20.666 |
Dimension Length | 22.073 |
Stock Status | NON_STOCKED |
Weight | 690.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PVC Cbl, Yellow, UnShld,PVC Cable, Yellow, 18 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),Mini / Mini Plus,No Connector,Cable - Automotive Color Coded |
Male Pin Count | 3-pin |
Second End Conductors | Same as First End |
Wire Size | 18 AWG |
Number of poles | 3 |
---|---|
Operating temperature | -20 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
First end connector style | Male, straight (external threads) |
Cable diameter | 2 core cable: 6 mm, 3 core cable: 6 mm, 4 core cable: 7 mm, 5 core cable: 8 mm, 6 core cable: 8 mm |
Cable type | PVC cable, yellow, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | False |
---|---|
Cable length | 9144 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.129 |
Lead Time | 29 |
Dimension Width | 20.666 |
Dimension Length | 22.073 |
Stock Status | NON_STOCKED |
Weight | 690.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.