Cable Jacket | PVC Cbl, Grey, UnShld,GE |
---|---|
Male End Connector Style | Male, Straight (ext. threads),Mini / Mini Plus,No Connector,Cable - U.S. Color Code |
Wire Size | 18 AWG |
Number of poles | 2 |
---|---|
Operating temperature | -20 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Male, straight (external threads) |
Cable type | PVC cable, grey, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold over Nickel-plated brass |
Bend radius | 10 x diam |
With shield connection | False |
---|---|
Cable length | 9144 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - U.S. industry standard color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | 2-pin cable: 6.0 mm, 3-pin cable: 6.6 mm, 4-pin cable: 6.6 mm, 5-pin cable: 7.6 mm, 6-pin cable: 8.1 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Assembly rating | 4-pin: 300V @ 7A, 5-pin: 300V @ 5.6A, 6-pin: 300V @ 5.6A |
---|---|
Cable rating | UL PLTC AWM Style 2661VW-1 105C @ 300V, CSA AWM A/B 1/II 80C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.129 |
Lead Time | 29 |
Dimension Width | 20.666 |
Dimension Length | 22.073 |
Stock Status | NON_STOCKED |
Weight | 690.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PVC Cbl, Grey, UnShld,GE |
---|---|
Male End Connector Style | Male, Straight (ext. threads),Mini / Mini Plus,No Connector,Cable - U.S. Color Code |
Wire Size | 18 AWG |
Number of poles | 2 |
---|---|
Operating temperature | -20 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Male, straight (external threads) |
Cable type | PVC cable, grey, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold over Nickel-plated brass |
Bend radius | 10 x diam |
With shield connection | False |
---|---|
Cable length | 9144 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - U.S. industry standard color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | 2-pin cable: 6.0 mm, 3-pin cable: 6.6 mm, 4-pin cable: 6.6 mm, 5-pin cable: 7.6 mm, 6-pin cable: 8.1 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Assembly rating | 4-pin: 300V @ 7A, 5-pin: 300V @ 5.6A, 6-pin: 300V @ 5.6A |
---|---|
Cable rating | UL PLTC AWM Style 2661VW-1 105C @ 300V, CSA AWM A/B 1/II 80C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.129 |
Lead Time | 29 |
Dimension Width | 20.666 |
Dimension Length | 22.073 |
Stock Status | NON_STOCKED |
Weight | 690.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.