| Second End Conductors | Same as First End |
|---|---|
| Wire Size | 18 AWG |
| Number of poles | 4 |
|---|---|
| Operating temperature | -20 °C |
| List of degrees of protection | IP67 and IP69K |
| Second end conductors | Same as first end |
| Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
| First end connector style | Female, straight (internal threads, except mini receptacles) |
| Cable type | PVC cable, grey, unshielded, 18 AWG |
| Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold over Nickel-plated brass |
| Bend radius | 10 x diam |
| With shield connection | False |
|---|---|
| Cable length | 600 mm |
| Length | Connector: 61.8 mm |
| Special characteristic | Standard |
| Second end termination style | Straight, male (external threads) |
| Second end termination type | Mini |
| Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
| Diameter | 2-pin cable: 6.0 mm, 3-pin cable: 6.6 mm, 4-pin cable: 6.6 mm, 5-pin cable: 7.6 mm, 6-pin cable: 8.1 mm |
| Material of contact surface | Gold |
| Material housing | Plastic |
| Type of plug-in contact, inner side | Female (bus) |
| Mounting method | Freely positionable |
| Assembly rating | 4-pin: 300V @ 7A, 5-pin: 300V @ 5.6A, 6-pin: 300V @ 5.6A |
|---|---|
| Cable rating | UL PLTC AWM Style 2661VW-1 105C @ 300V, CSA AWM A/B 1/II 80C |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Second End Conductors | Same as First End |
|---|---|
| Wire Size | 18 AWG |
| Number of poles | 4 |
|---|---|
| Operating temperature | -20 °C |
| List of degrees of protection | IP67 and IP69K |
| Second end conductors | Same as first end |
| Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
| First end connector style | Female, straight (internal threads, except mini receptacles) |
| Cable type | PVC cable, grey, unshielded, 18 AWG |
| Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, contact: Gold over Nickel-plated brass |
| Bend radius | 10 x diam |
| With shield connection | False |
|---|---|
| Cable length | 600 mm |
| Length | Connector: 61.8 mm |
| Special characteristic | Standard |
| Second end termination style | Straight, male (external threads) |
| Second end termination type | Mini |
| Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
| Diameter | 2-pin cable: 6.0 mm, 3-pin cable: 6.6 mm, 4-pin cable: 6.6 mm, 5-pin cable: 7.6 mm, 6-pin cable: 8.1 mm |
| Material of contact surface | Gold |
| Material housing | Plastic |
| Type of plug-in contact, inner side | Female (bus) |
| Mounting method | Freely positionable |
| Assembly rating | 4-pin: 300V @ 7A, 5-pin: 300V @ 5.6A, 6-pin: 300V @ 5.6A |
|---|---|
| Cable rating | UL PLTC AWM Style 2661VW-1 105C @ 300V, CSA AWM A/B 1/II 80C |
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.