Cable Jacket | PUR Cbl, Black, UnShld,PUR Cbl, Black, 3/18 rst 22 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),M23,No Connector,Cable - IEC Stndrd Color Code |
Male Pin Count | 19-pin |
Second End Conductors | Same as First End |
Wire Size | 3 AWG & rest/22 AWG |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Number of conductors | 19 None |
Connector type | 19-pin |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Cable: 12.1 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Rated current In | 8 A |
---|---|
List of degrees of protection (IP), mounted | IP68/IP67 |
Assembly rating | 18 AWG-8A @ 22 AWG-2 A |
Cable rating | 300V |
Degree of protection (IP), mounted | IP68 |
---|---|
Operating temperature | -20 °C |
Number of poles | 19 |
Second end conductors | Same as first end |
First end connector style | Male, straight (external threads) |
Cable type | PUR cable, black, unshielded, 3 power wires 18 AWG rest of wires 22 AWG |
Material | Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 5 |
Dimension Width | 22.809 |
Dimension Length | 27.407 |
Stock Status | STOCKED |
Weight | 0.531 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | PUR Cbl, Black, UnShld,PUR Cbl, Black, 3/18 rst 22 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Ext Threads) |
Male End Connector Style | Male, Straight (ext. threads),M23,No Connector,Cable - IEC Stndrd Color Code |
Male Pin Count | 19-pin |
Second End Conductors | Same as First End |
Wire Size | 3 AWG & rest/22 AWG |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Number of conductors | 19 None |
Connector type | 19-pin |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Diameter | Cable: 12.1 mm |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Rated current In | 8 A |
---|---|
List of degrees of protection (IP), mounted | IP68/IP67 |
Assembly rating | 18 AWG-8A @ 22 AWG-2 A |
Cable rating | 300V |
Degree of protection (IP), mounted | IP68 |
---|---|
Operating temperature | -20 °C |
Number of poles | 19 |
Second end conductors | Same as first end |
First end connector style | Male, straight (external threads) |
Cable type | PUR cable, black, unshielded, 3 power wires 18 AWG rest of wires 22 AWG |
Material | Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diam |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 5 |
Dimension Width | 22.809 |
Dimension Length | 27.407 |
Stock Status | STOCKED |
Weight | 0.531 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.