Loading
View all AC Micro Cordsets and Patchcords
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
889M-M12AH-15

889 M23 Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Cordset: M23, Male, Straight, 12-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 15 meter (49.2 feet), 18AWG one twisted pair
  • Add to BOM
  • Repair services
  • Get support
889M-M12AH-15

889 M23 Cable

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Cordset: M23, Male, Straight, 12-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 15 meter (49.2 feet), 18AWG one twisted pair
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
889M-M12AH-15
UPC
887172763199
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
China
First End Connection
No Connector,Male, Straight (Ext Threads)
First End Number of pins
12-pin
Jacket
PVC Cbl, Yellow, UnShld,PVC Cable, Ylw, 18 AWG, Twist
Second End Conductors
Same as First End
Second End Connection
Male, Straight (ext. threads),M23,No Connector,Cable - IEC Stndrd Color Code
Wire Size
18 AWG with one twisted pair
Assembly rating
6 A
Cable rating
300V
List of degrees of protection (IP), mounted
IP68/IP67
Rated current In
6 A
Construction
Cable length
15000 mm
Connector type
12-pin
Diameter
Cable: 10.8 mm
Material housing
Plastic
Material of contact surface
Gold
Mounting method
Freely positionable
Number of conductors
12
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Second end termination style
No connector
Second end termination type
Cable - IEC standard color code
Type of plug-in contact, outer side
Male (plug)
With shield connection
False
Mechanical
Bend radius
10 x diam
Cable type
PVC cable, yellow, unshielded, 18 AWG, with one twisted pair
Degree of protection (IP), mounted
IP68
First end connector style
Male, straight (external threads)
Material
Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
Number of poles
12
Operating temperature
-20 °C
Second end conductors
Same as first end
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889M-M12AH-15
UPC
887172763199
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
First End Connection
No Connector,Male, Straight (Ext Threads)
First End Number of pins
12-pin
Jacket
PVC Cbl, Yellow, UnShld,PVC Cable, Ylw, 18 AWG, Twist
Second End Conductors
Same as First End
Second End Connection
Male, Straight (ext. threads),M23,No Connector,Cable - IEC Stndrd Color Code
Wire Size
18 AWG with one twisted pair
Assembly rating
6 A
Cable rating
300V
List of degrees of protection (IP), mounted
IP68/IP67
Rated current In
6 A
Physical Characteristics
Construction
Cable length
15000 mm
Connector type
12-pin
Diameter
Cable: 10.8 mm
Material housing
Plastic
Material of contact surface
Gold
Mounting method
Freely positionable
Number of conductors
12
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Second end termination style
No connector
Second end termination type
Cable - IEC standard color code
Type of plug-in contact, outer side
Male (plug)
With shield connection
False
Mechanical
Bend radius
10 x diam
Cable type
PVC cable, yellow, unshielded, 18 AWG, with one twisted pair
Degree of protection (IP), mounted
IP68
First end connector style
Male, straight (external threads)
Material
Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
Number of poles
12
Operating temperature
-20 °C
Second end conductors
Same as first end
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
889 M23 Cable
CloseClose
889M-M12AH-15
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose