Loading
View all DC Micro Cordsets and Patchcords
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
889M-F11RMMM-2

889 M23 Cable

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
Patchcord: M23, Female, Straight, 12-P/ 11-Con, PUR Cable, Black, Unshielded, No Color Code- Patchcord Cable, M23, Male, Straight, 2 meter (6.56 feet), 3/18 & rest/22AWG
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Construction
Electrical
Mechanical
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
889M-F11RMMM-2
UPC
612598979219
Estimated Lead Time
34 days
Country of Origin
>1
First End Connection
Female, Straight (int threads),Female, Straight (Int Threads)
Second End Conductors
Same as First End
Wire Size
3 AWG & rest/22 AWG
With shield connection
False
Cable length
2000 mm
Screw-in thread
Other
Number of conductors
11
Connector type
11-pin
Second end termination style
Straight, male (external threads)
Second end termination type
M23
Diameter, approx
Connector: 26.2 mm
Length, approx
Connector: 85 mm
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Diameter
Cable: 10.1 mm
Material of contact surface
Gold
Material housing
Plastic
Type of plug-in contact, inner side
Female (bus)
Mounting method
Freely positionable
Rated current In
8 A
List of degrees of protection (IP), mounted
IP68/IP67
Assembly rating
18 AWG-8A @ 22 AWG-2 A
Cable rating
300V
Degree of protection (IP), mounted
IP68
Operating temperature
-20 °C
Number of poles
11
Second end conductors
Same as first end
First end connector style
Female, straight (internal threads, except mini receptacles)
Cable type
PUR cable, black, unshielded, 3 power wires 18 AWG rest of wires 22 AWG
Material
Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
Bend radius
10 x diam
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
889M-F11RMMM-2
UPC
612598979219
Estimated Lead Time
34 days
Country of Origin
>1
Technical Specifications
First End Connection
Female, Straight (int threads),Female, Straight (Int Threads)
Second End Conductors
Same as First End
Wire Size
3 AWG & rest/22 AWG
With shield connection
False
Cable length
2000 mm
Screw-in thread
Other
Number of conductors
11
Connector type
11-pin
Second end termination style
Straight, male (external threads)
Second end termination type
M23
Diameter, approx
Connector: 26.2 mm
Length, approx
Connector: 85 mm
Product type feature
Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin
Diameter
Cable: 10.1 mm
Material of contact surface
Gold
Material housing
Plastic
Type of plug-in contact, inner side
Female (bus)
Mounting method
Freely positionable
Rated current In
8 A
List of degrees of protection (IP), mounted
IP68/IP67
Assembly rating
18 AWG-8A @ 22 AWG-2 A
Cable rating
300V
Degree of protection (IP), mounted
IP68
Operating temperature
-20 °C
Number of poles
11
Second end conductors
Same as first end
First end connector style
Female, straight (internal threads, except mini receptacles)
Cable type
PUR cable, black, unshielded, 3 power wires 18 AWG rest of wires 22 AWG
Material
Coupling nut: Nickel-plated Brass, Connector: molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass
Bend radius
10 x diam
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
889 M23 Cable
CloseClose
889M-F11RMMM-2
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose